REQUEST A QUOTE
D:PLOY – The next big leap in automation
D:PLOY – The next big leap in automation
D:PLOY is industry’s first automated platform for building, running, monitoring, and re-deploying collaborative applications. It automates the process of getting a robotic application up and running, allowing deployment directly on the manufacturing floor, with zero programming and zero simulations. With D:PLOY, complete applications can be deployed in just a few hours.
Why D:PLOY
D:PLOY simplifies automation to provide you with a flexible, easy, and affordable entry point into robotic automation. D:PLOY offers dramatic savings of up to 90% on deployment and re-deployment time compared to conventional solutions available up until now, enabling you to finally reap the benefits of automation. D:PLOY helps bring down overall automation costs by reducing deployment and re-deployment time for you to see faster, lower-cost implementation, while gaining control over ongoing automation changes in your production.
Automate faster, easier, and without risk
Up to 90% deployment time savings for faster ROI
Solve labor shortage problems
Improve productivity and stay ahead of competition
Relieve operators from unwanted tasks
Take control of your automation journey
-
For manufacturers seeking a cost-effective, adaptable, and quickly deployable automation solution, D:PLOY stands out. It not only streamlines and accelerates the process of getting a robotic application up and running, but also allows anyone to easily adjust the application in case of production changes. For instance, with D:PLOY, manufacturers can modify product sizes, patterns, or add new products to the application - all without requiring programming or robotic expertise.
Get started with D:PLOY in just a few easy steps
-
STEP 1 - Cell setupD:PLOY automatically discovers most of the installed hardware. You no longer need to spend a lot of time on setting up the robot, install or program the interface to control tools and other cell components.Cell setup
-
STEP 2 - WorkspaceUse the intuitive graphical interface to set workspace obstacles and cell boundaries. D:PLOY automatically generates a collision-free path depending on the obstacles defined.Workspace
-
STEP 3 - Application setupEnter workpiece attributes, pick position and other application inputs via the simple step-by-step flow. D:PLOY automatically generates and optimizes all the program logic, signal exchanges, event handling and path planning for the entire application.
Application setup -
STEP 4 - Operate and monitorRun your application at a click of a button. With minimal configuration, get monitoring insights into performance indicators in real time to enhance productivity and minimize downtime.Operate and monitor
-
STEP 5 - Re-deployQuickly make changes and re-deploy the application when production requirements change, such as introducing a new part or to meet new packaging or palletizing needs.Re-deploy
Speed Your Application Success
The D:PLOY platform combines hardware and software to deliver solutions that address various robotic applications. Today, D:PLOY supports the following applications, with more to follow.
Quickly and easily set up and adapt your palletizing application with D:PLOY Palletizing
Quickly set up, run and redeploy any pick-and-place application with D:PLOY Transferring
Eliminate the complexity of robotic CNC machine tending with D:PLOY CNC
Get fast, easy packaging without complex robot programming with D:PLOY Packaging
Compatible with a wide range of robot brands
Awards Won in 2023
OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools