MATERIAL HANDLING
It makes great sense to automate material handling processes, if you want to reduce physically straining work or increase productivity without having to worry about recurring labour shortage. In material handling applications, items are moved from one position to another – often referred to as “Pick and Place" applications. Depending on your needs, the robot can work beside your employees, transferring or sorting items, or it can carry out packaging, palletizing or other processes. Whether it requires sensitivity, flexibility or strength, you will get precision handling hour after hour.
ASSEMBLY
When automating assembly operations with one or more collaborative robot applications you increase production speed and quality while lowering your costs. It can run safely next to your employees and take over repetitive tasks to free up your staff for more value-adding work. Handling even small and irregular items, our solutions can help you optimize processes such as screwdriving, mounting, positioning and more. The versality is remarkable, and with easy redeployment, our solutions provide massive value for businesses with a high mix/low volume production.
MACHINE TENDING
Machine tending can be a dull and dangerous job that requires a high level of consistency – even after many hours of work. Automating your machine tending job increases safety for your workers and frees them up for higher level tasks. Plus, it also increases productivity and allows for production to continue after operators have left the workshop, meaning you can take on bigger jobs. With our dual gripper solution, you can significantly decrease cycle times as it is able to handle 2 objects and actions simultaneously.
QUALITY
Laboratories are often small and space is at a premium, so a small collaborative robot can be a great solution. Attaching an OnRobot end-of-arm tool ensures precision and consistency in your operation. With programmable force, the OnRobot grippers easily handle blood test samples or other delicate operations. With the sensitivity offered by our sensors, the robot also can safely hand items to a human worker for inspection.
MATERIAL REMOVAL
Every surface has small variations, so in order to achieve an even surface finish, the sander or polisher must meet the surface with a constant force and move with an even speed. We have built-in software tools with the HEX sensor that make it super easy to use for polishing/sanding – you can record the path with your hand, rather than recording every waypoint. Then you program the force and torque and the robot adjusts to the surface instantly, giving you a perfectly polished surface.



RG2 FINGER GRIPPER
- Flexible grippers can be used for a wide range of part sizes and shapes
- Plug-and-produce design reduces deployment time from a day to an hour
- Easy deployment with out-of-the box grippers reduces programming time by 70%



DUAL QUICK CHANGER
- Dual gripper speeds cycle time and can improve productivity by 50% or more
- Increased productivity offers faster payback, with ROI in as little as 3 months
- Increased up-time in CNC machine tending



HEX 6-AXIS FORCE/TORQUE SENSOR
- Flexible sensor extends automation possibilities to processes that weren’t previously possible
- High-accuracy sensor technology provides 95% better quality in insertion and assembly tasks.
- Easy programming gets even complex polishing tasks up and running in less than a day



RG2-FT FINGER GRIPPER
- Accurate sensing improves production quality by reducing defect rates as much as 60% in delicate pick-and-place processes
- Easy-to-program sensing allows robot to act like an operator’s third arm, with human-like part hand-offs.
- Ability to automate insertion tasks that weren’t previously possible, reducing operation costs by 40%



RG6 FINGER GRIPPER
- Flexible grippers can be used for a wide range of part sizes and shapes
- Plug-and-produce design reduces deployment time from a day to an hour
- Easy deployment with out-of-the box grippers reduces programming time by 70%



VG10 VACUUM GRIPPER
- Out-of-the-box deployment—plug into the robot arm and configure the gripper to fit the product—provides fast productivity and ROI.
- No external air supply required reduces maintenance costs and speeds deployment.
- Dual gripping functionality enables shorter cycle time.



QUICK CHANGER
- Easy and fast tool changing in less than 5 seconds
- Fast re-deployment, no screwing, more up-time
- Integrated in all OnRobot products



VGC10 VACUUM GRIPPER
- Flexible electric vacuum gripper with unlimited customization fits all your application needs
- Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15kg
- No external air supply needed for reduced maintenance costs and faster deployment



GECKO SINGLE PAD GRIPPER
- Compact, lightweight Gecko Single Pad Gripper requires no cables, electricity, air, or programming for cost-effective, plug-and-play performance
- Innovative adhesive gripper for flat, smooth, or perforated objects automates tasks that were previously not possible
- No-mark gripping even for shiny surfaces - cleaning step is not required, saving time and improving productivity



3FG15 FINGER GRIPPER
- Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
- Accurate centric positioning drives higher quality, consistency, and output with minimal programming
- Strong, stable grip with 3 contact points makes gripper fast and easy to redeploy for multiple processes
- Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes



SOFT GRIPPER
- Explore new possibilities for food and beverage, cosmetics, and pharmaceuticals automation with certified food-grade soft gripper
- Easily handle a wide array of irregular shapes and delicate objects with flexible silicon-molded gripper
- Safely handle fragile and delicate objects for higher production quality and reduced waste
- No external air supply means no dust, no noise, no complexity, and no additional costs



ONROBOT EYES
- Quickly and easily add vision to robotic applications with one-picture calibration, fast programming and seamless gripper integration
- Affordable, efficient 2.5D vision offers depth perception for varying heights or stacked objects
- Flexible, adaptable vision system with on-robot or external mounting is ideal for almost any collaborative application
- Easily sort, pick and place unstructured applications with high reliability using any robot arm
- One-shot detection for multiple objects minimizes cycle time
- Inspect objects using color and contour detection—with or without a robot, and ensure consistent quality
- Automatic landmark enables dynamic working environments and mobile robot setups



ONROBOT SCREWDRIVER
- Easy out-of-the-box setup, programming, and deployment on any leading robot
- Highly versatile and flexible, with fast changeovers for a wide range of screw sizes and lengths
- Precise torque control and intelligent error detection ensure quality and consistency
- Embedded axis motion control simplifies programming, speeds setup, and improves quality



ONROBOT SANDER
- Easy to deploy and program right out of the box for sanding, buffing and polishing
- Complete package includes everything needed for immediate use on a range of parts and materials
- Fast, automated sanding Grit Changer reduces downtime and labor
- Electric tool (no compressed air) boosts efficiency and control



2FG7 FINGER GRIPPER
- Complete, easy-to-program, collaborative parallel gripper gets to work fast in a wide range of applications
- Strong parallel gripper is easy to deploy in tight spaces and handles demanding payload requirements
- Get fast ROI with a single flexible, intelligent, and precise gripper that can be easily customized and adapted for many tasks
- Ready for use almost anywhere, with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use



VGP20 VACUUM GRIPPER
- Industry’s most powerful electric vacuum gripper saves up to 90% over pneumatic grippers
- Ideal for palletizing boxes—including cost-saving, thinner cardboard—and handling irregular shapes and porous surfaces
- Built-in intelligence and multichannel functionality ensure failsafe, flexible operation
- Complete out-of-the-box vacuum gripper offers fast, easy deployment with any leading robot



MG10 MAGNETIC GRIPPER
- Electric magnetic gripper offers fast out-of-the-box deployment without the complexity and costs of external air supply
- Built-in intelligence with easily adjustable force and part detection ensures reliable handling of a wide range of part sizes and weights
- Fast, compact and customizable gripper to fit all your application needs
- Ensure safe and reliable operation by maintaining grip even after power loss or emergency stop



LIFT100 ROBOT ELEVATOR
- Long-stroke robot elevator enables a wide range of future-proofed palletizing tasks for leading robot arms
- High-payload elevator with minimal deflection ensures precise positioning of boxes – even at high speeds
- Robust design for reliable, long product life under all typical manufacturing conditions
- Integrated safety features with TÜV certified stop functionality to facilitate collaborative deployment
- Out-of-the-box integration with OnRobot palletizing solution shortens deployment time



2FGP20 PALLETIZER GRIPPER
- Highly versatile palletizing gripper with wide stroke and customizable arms handles heavy or open boxes, shelf-ready products and other containers that can’t be gripped with vacuum
- Integrated vacuum gripper handles slip sheets without changing the gripper or requiring other handling method
- Off-the-shelf gripper saves significant engineering effort and shortens deployment time
- Electric gripper offers fast out-of-the-box deployment without the complexity and costs of external air supply



PALLET STATION
- Durable, floor-mounted pallet fixture that ensures consistent pallet positioning and can withstand hits from stackers and trucks
- Includes a built-in sensor for detecting pallet presence
- Off-the-shelf fixture saves significant engineering effort and shortens deployment time

How to Grow your Business with Collaborative Applications
With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
|
![]() |