What kind of process do you want to automate?

Share
MATERIAL HANDLING
It makes great sense to automate material handling processes, if you want to reduce physically straining work or increase productivity without having to worry about recurring labour shortage. In material handling applications, items are moved from one position to another – often referred to as “Pick and Place" applications. Depending on your needs, the robot can work beside your employees, transferring or sorting items, or it can carry out packaging, palletizing or other processes. Whether it requires sensitivity, flexibility or strength, you will get precision handling hour after hour.
ASSEMBLY
When automating assembly operations with one or more collaborative robot applications you increase production speed and quality while lowering your costs. It can run safely next to your employees and take over repetitive tasks to free up your staff for more value-adding work. Handling even small and irregular items, our solutions can help you optimize processes such as screwdriving, mounting, positioning and more. The versality is remarkable, and with easy redeployment, our solutions provide massive value for businesses with a high mix/low volume production.
MACHINE TENDING
Machine tending can be a dull and dangerous job that requires a high level of consistency – even after many hours of work. Automating your machine tending job increases safety for your workers and frees them up for higher level tasks. Plus, it also increases productivity and allows for production to continue after operators have left the workshop, meaning you can take on bigger jobs. With our dual gripper solution, you can significantly decrease cycle times as it is able to handle 2 objects and actions simultaneously.
QUALITY
Laboratories are often small and space is at a premium, so a small collaborative robot can be a great solution. Attaching an OnRobot end-of-arm tool ensures precision and consistency in your operation. With programmable force, the OnRobot grippers easily handle blood test samples or other delicate operations. With the sensitivity offered by our sensors, the robot also can safely hand items to a human worker for inspection.
MATERIAL REMOVAL
Every surface has small variations, so in order to achieve an even surface finish, the sander or polisher must meet the surface with a constant force and move with an even speed. We have built-in software tools with the HEX sensor that make it super easy to use for polishing/sanding – you can record the path with your hand, rather than recording every waypoint. Then you program the force and torque and the robot adjusts to the surface instantly, giving you a perfectly polished surface.
RG2 –  FLEXIBLE 2 FINGER ROBOT GRIPPER WITH WIDE STROKE
RG2 –  FLEXIBLE 2 FINGER ROBOT GRIPPER WITH WIDE STROKE

RG2 GRIPPER

  • Flexible grippers can be used for a wide range of part sizes and shapes
  • Plug-and-produce design reduces deployment time from a day to an hour
  • Easy deployment with out-of-the box grippers reduces programming time by 70% 
DUAL QUICK CHANGER

DUAL QUICK CHANGER

  • Dual gripper speeds cycle time and can improve productivity by 50% or more
  • Increased productivity offers faster payback, with ROI in as little as 3 months
  • Increased up-time in CNC machine tending 
HEX 6-AXIS FORCE TORQUE SENSOR

HEX 6-AXIS FORCE/TORQUE SENSOR

  • Flexible sensor extends automation possibilities to processes that weren’t previously possible
  • High-accuracy sensor technology provides 95% better quality in insertion and assembly tasks.
  • Easy programming gets even complex polishing tasks up and running in less than a day
GECKO GRIPPER

GECKO GRIPPER

  • No compressed air requirement saves maintenance costs and provides faster payback in as little as 5 months.
  • Precise, no-mark gripper technology increases productivity in pick-and-place tasks.
  • Innovative gecko technology enables gripping of flat, porous objects such as PCBs to extend automation capabilities
RG2-FT – SMART ROBOT GRIPPER WITH IN-BUILT FORCE/TORQUE AND PROXIMITY SENSOR

RG2-FT GRIPPER

  • Accurate sensing improves production quality by reducing defect rates as much as 60% in delicate pick-and-place processes
  • Easy-to-program sensing allows robot to act like an operator’s third arm, with human-like part hand-offs.
  • Ability to automate insertion tasks that weren’t previously possible, reducing operation costs by 40%
Rg6 pick and place robotic arm gripper
OnRobots RG6-robotgripare

RG6 GRIPPER

  • Flexible grippers can be used for a wide range of part sizes and shapes
  • Plug-and-produce design reduces deployment time from a day to an hour
  • Easy deployment with out-of-the box grippers reduces programming time by 70% 
Vacuum gripper for robot arms

VG10 ELECTRIC VACUUM GRIPPER

  • Out-of-the-box deployment—plug into the robot arm and configure the gripper to fit the product—provides fast productivity and ROI.
  • No external air supply required reduces maintenance costs and speeds deployment.
  • Dual gripping functionality enables shorter cycle time.
Robot quick changer eoat

QUICK CHANGER

  • Easy and fast tool changing in less than 5 seconds
  • Fast re-deployment, no screwing , more up-time
  • Integrated in all OnRobot products
VGC10 ELECTRICAL VACUUM GRIPPER
VGC10 ELECTRICAL VACUUM GRIPPER

VGC10

  • Flexible electric vacuum gripper with unlimited customization fits all your application needs
  • Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15kg  
  • No external air supply needed for reduced maintenance costs and faster deployment
Gecko Single Pad Gripper
Gecko Single Pad Gripper

GECKO SINGLE PAD GRIPPER

  • Compact, lightweight Gecko Single Pad Gripper requires no cables, electricity, air, or programming for cost-effective, plug-and-play performance
  • Innovative adhesive gripper for flat, smooth, or perforated objects automates tasks that were previously not possible
  • No-mark gripping even for shiny surfaces - cleaning step is not required, saving time and improving productivity

 

3 Finger-Gripper 3FG15
3FG15 THREE FINGER GRIPPER

3FG15 THREE FINGER GRIPPER

  • Flexible production - large-stroke optimizes CNC lathe-tending for multiple part sizes with a single 3-finger gripper
  • Accurate centric positioning drives higher quality, consistency, and output with minimal programming
  • Strong, stable grip with 3 contact points makes gripper fast and easy to redeploy for multiple processes 
  • Accomplish more with customizable fingertips to flexibly grip a wide range of part sizes and shapes
SOFT GRIPPER - FLEXIBLE FOOD-GRADE ROBOT GRIPPER
Soft Gripper

SOFT GRIPPER

  • Explore new possibilities for food and beverage, cosmetics, and pharmaceuticals automation with certified food-grade soft gripper
  • Easily handle a wide array of irregular shapes and delicate objects with flexible silicon-molded gripper
  • Safely handle fragile and delicate objects for higher production quality and reduced waste
  • No external air supply means no dust, no noise, no complexity, and no additional costs
Robot  vision system for detection and sorting

ONROBOT EYES

  • Quickly and easily add vision to robotic applications with one-picture calibration, fast programming and seamless gripper integration 
  • Affordable, efficient 2.5D vision offers depth perception for varying heights or stacked objects
  • Flexible, adaptable vision system with on-robot or external mounting is ideal for almost any collaborative application
  • Easily sort, pick and place unstructured applications with high reliability using any robot arm
  • One-shot detection for multiple objects minimizes cycle time
  • Inspect objects using color and contour detection—with or without a robot, and ensure consistent quality
  • Automatic landmark enables dynamic working environments and mobile robot setups
Robot screwdriver for assembly automation

ONROBOT SCREWDRIVER

  • Easy out-of-the-box setup, programming, and deployment on any leading robot
  • Highly versatile and flexible, with fast changeovers for a wide range of screw sizes and lengths  
  • Precise torque control and intelligent error detection ensure quality and consistency
  • Embedded axis motion control simplifies programming, speeds setup, and improves quality
Sander Tool for Collaborative Robots
Onrobot Sander

ONROBOT SANDER

  • Easy to deploy and program right out of the box for sanding, buffing and polishing 
  • Complete package includes everything needed for immediate use on a range of parts and materials
  • Fast, automated sanding Grit Changer reduces downtime and labor
  • Electric tool (no compressed air) boosts efficiency and control
Two Finger Gripper for Collaborative and Light Industrial Robots

2FG7

  • Complete, easy-to-program, collaborative parallel gripper gets to work fast in a wide range of applications
  • Strong parallel gripper is easy to deploy in tight spaces and handles demanding payload requirements
  • Get fast ROI with a single flexible, intelligent, and precise gripper that can be easily customized and adapted for many tasks 
  • Ready for use almost anywhere, with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use

Privacy Policy for processing and protecting personal data

This data protection policy applies to OnRobot.

The purpose of the policy is to ensure and document that OnRobot protects personal data in accordance with the rules for processing of personal data. The policy will also contribute to OnRobot providing information about its processing and use of registered personal data.

The policy will be reviewed each year.

Record of the processing of personal data

OnRobot processes personal data about:

  • Employees

  • Customers

  • Suppliers

  • Applicants

OnRobot has prepared a record of the processing of personal data. The record provides an overview of the processing for which OnRobot is responsible.

The personal data must be provided in order for OnRobot to enter into employment, customer and supplier contracts.

Purpose and lawfulness of the processing

Personal data are processed and archived in connection with:

  • HR management, including recruitment, hiring, dismissal and payment of salary

  • Master data for customers as well as orders and sales

  • Master data for suppliers as well as requisition forms and purchases

  • Contracts

Processing is legal by the authority specified in the appended record.

OnRobot does not use the personal data for purposes other than those listed. OnRobot does not collect more personal data than necessary to meet the purpose. 

Storage and erasure

OnRobot has introduced the following overall guidelines for storage and erasure of personal data:

  • Personal data are stored in physical folders.

  • Personal data are stored in IT systems and on server drives.

  • Personal data are not stored for longer than necessary to meet the purpose of the processing.

  • Personal data for employees are erased five years after employment has ended, and personal data about applicants are erased after six months.

Data security

Based on the appended risk assessment, OnRobot has implemented security measures to protect personal data:

  • Only employees with a work-related need to access the registered personal data have access to the data, either physically or via IT systems with rights management.

  • All computers are password protected and employees may not disclose their passwords to others.

  • Computers must have firewall and antivirus software installed, which must be updated regularly.

  • Personal data are erased securely in connection with phasing-out and repair of IT equipment.

  • USB flash drives, external hard disks, etc. containing personal data must be stored in a locked drawer or cabinet.

  • Physical folders are placed in a locked office or in locked cabinets.

  • Personal data in physical folders are erased by shredding.

  • All employees must be instructed in what to do with personal data and how to protect personal data.

 

Website and Cookie

  • The Personal Data Regulation allows you to treat personal data only legally for the purpose for which they have been collected. If you want to use data for purposes other than the original, you must always have the consent of the registrant.

  • Upon receipt of a business card from a customer you have his consent. If you write his information you need his signature on this paper to have a formal requirement for consent if you want to use his information. Then the customer allows OnRobot to use his data for purposes other than communication, upcoming promotions, product updates or further news including upcoming promotions, product updates and further news.

  • According to the Cookie Act, OnRobot must have the user’s consent to use this software on the user’s equipment. On The company’s intranet or similar closed group, the rules in the E-data protection directive do not apply.

Disclosure

Personal data about employees may be disclosed to public authorities such as the Danish Customs and Tax Administration and pension companies.

Processors

OnRobot only uses processors if they are able to provide the required guarantees that they will implement appropriate technical and organisational security measures to comply with personal data law. All processors must sign a processor agreement before processing commences.

Rights                                                                      

OnRobot safeguards the rights of data subjects, including the right to access, withdrawal of consent, rectification and erasure and will inform the data subjects of OnRobot’s processing of personal data. Data subjects are also entitled to appeal to the Danish Data Protection Agency.

Personal data breach

In case of personal data breach, OnRobot will report the breach to the Danish Data Protection Agency as soon as possible and within 72 hours. The manager is responsible for this reporting taking place. The report will outline the breach, the groups of persons affected and the impact the breach may have on these persons and how OnRobot has remedied or intends to remedy the breach. If the breach entails a high risk for the persons about whom OnRobot processes personal data, OnRobot will also notify these persons. OnRobot s will document any personal data breach on an access-controlled drive.

Erasure of data

The customer should assess when personal data need to be erased by asking the question:

When is it no longer necessary to store the personal data?

OnRobot follows the practice of the Danish Data Protection Agency:

Applications Are erased after 6 months in connection with job interviews. Unsolicited applications are erased immediately.
Employee data Are erased 5 years after termination of employment.
CCTV surveillance Is erased after 30 days.
Telephone conversations Are erased immediately or after up to 3 months.
Accounting records Must be stored for 5 years from the end of the financial year.


 

This question is for testing whether or not you are a human visitor and to prevent automated spam submissions.

How to Grow your Business with Collaborative Applications
With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
SEND ME THE EBOOK