İLETİŞİM

Contact

OnRobot A/S
Teglvaerksvej 47H
5220 Odense SØ
Denmark

VAT: DK36492449

+45 53 53 57 37
sales@onrobot.com

 
CONTACT US

Sales offices

OnRobot DACH & BENELUX
OnRobot GmbH
Detmolder Str. 7
59494 Soest
Germany

+49 1512 6260825
emea@onrobot.com

OnRobot Americas
222 W Las Colinas Blvd. Suite 742E
Irving, Texas 75019
USA

+1 469 442 9370
americas@onrobot.com

OnRobot SA, SEA & Oceania
OnRobot Singapore Pte. Ltd. 
25 International Business Park 
#03-11, The German Centre 
Singapore 609916

apac@onrobot.com
 

OnRobot SEAME
Edificio DFactory
Calle 27, n.º 10-16
OnRobot: Planta 2, Ala B, cubículo 2
Polígono Industrial, 
08040, Barcelona 

+34 652 43 96 98 (French, Spanish and English support)
emea@onrobot.com

OnRobot Northern Europe
Teglvaerksvej 47H
5220 Odense SØ
Denmark

+45 53 53 57 37
emea@onrobot.com

OnRobot APAC
25 International Business Park
#03-11, German Centre
Singapore 609916

apac@onrobot.com
 

OnRobot Japan K.K.
H1O Shibuya Jinnan Building
1-5-6 Jinnan, Shibuya-ku
Tokyo 150-0041 Japan

+81 (0)3 6433 7568
apac@onrobot.com

OnRobot Korea
608, 609 Anyang Finance Center AFC
260 Simin-daero, Dongan-gu,
Anyang-si, Gyeonggi-do, Republic of Korea

+82 10 3749 0701
apac@onrobot.com

Support

For Technical Support, please contact your local distributor.

GET IN TOUCH

Paylaş
Headquarters
ENRICO KROG IVERSEN
CEO
THOMAS HOUDEN
Head of Business Development
Americas
KRISTIAN HULGARD
General Manager Americas
+1 469 442 9370
AMBER FULMER
Sales Manager – East, Canada & Caribbean
+1 469 610 9976
APAC
JAMES TAYLOR
General Manager APAC
+65 31650850
Naohiro Koizumi
Country Manager Japan
070-4291-6669
Scarlet Kim
Sales Director Korea
+82 10 5812 0605
North and Central Europe
James Taylor
General Manager North and Central Europe
+65 31650850
Christian Lyth
Area Sales Manager UK & Ireland
+44 7355 814457
South Europe
ENRIQUE PALOMEQUE
Area Sales Manager Spain, Portugal, Italy, Greece & MEA
+34 664 418 013
Serbia, Romania, Slovenia, Croatia, Macedonia, Kazakhstan, Bulgaria, Bosnia & Herzegovina
ENRIQUE PALOMEQUE
Area Sales Manager
+34 664 418 013
BİZİMLE İLETİŞİME GEÇİN
BİZİMLE İLETİŞİME GEÇİN
Aklınızdaki tüm sorulara memnuniyetle yanıt vereceğiz. Lütfen, aşağıdaki bilgileri sağlayın; birkaç iş günü içinde size geri döneceğiz.
Hangi robot markasıyla entegrasyon yapmak istiyorsunuz? *