D:PLOY – The next big leap in automation

automated robotic application platform
D:PLOY – The next big leap in automation
D:PLOY is industry’s first automated platform for building, running, monitoring, and re-deploying collaborative applications. It automates the process of getting a robotic application up and running, allowing deployment directly on the manufacturing floor, with zero programming and zero simulations. With D:PLOY, complete applications can be deployed in just a few hours.
REQUEST A QUOTE

Why D:PLOY

D:PLOY simplifies automation to provide you with a flexible, easy, and affordable entry point into robotic automation. D:PLOY offers dramatic savings of up to 90% on deployment and re-deployment time compared to conventional solutions available up until now, enabling you to finally reap the benefits of automation. D:PLOY helps bring down overall automation costs by reducing deployment and re-deployment time for you to see faster, lower-cost implementation, while gaining control over ongoing automation changes in your production.

Automate faster, easier, and without risk
Up to 90% deployment time savings for faster ROI
Solve labor shortage problems
Improve productivity and stay ahead of competition
Relieve operators from unwanted tasks
Take control of your automation journey
  • Kent Ruseng Thomassen R&D Manager at Bila A/S tested out D:PLOY Palletizing
    For manufacturers seeking a cost-effective, adaptable, and quickly deployable automation solution, D:PLOY stands out. It not only streamlines and accelerates the process of getting a robotic application up and running, but also allows anyone to easily adjust the application in case of production changes. For instance, with D:PLOY, manufacturers can modify product sizes, patterns, or add new products to the application - all without requiring programming or robotic expertise.

Get started with D:PLOY in just a few easy steps

  • STEP 1 - Cell setup
    D:PLOY automatically discovers most of the installed hardware. You no longer need to spend a lot of time on setting up the robot, install or program the interface to control tools and other cell components.
    Cell setup
  • STEP 2 - Workspace
    Use the intuitive graphical interface to set workspace obstacles and cell boundaries. D:PLOY automatically generates a collision-free path depending on the obstacles defined.
    Workspace
  • STEP 3 - Application setup
    Enter workpiece attributes, pick position and other application inputs via the simple step-by-step flow. D:PLOY automatically generates and optimizes all the program logic, signal exchanges, event handling and path planning for the entire application.
    Application setup
  • STEP 4 - Operate and monitor
    Run your application at a click of a button. With minimal configuration, get monitoring insights into performance indicators in real time to enhance productivity and minimize downtime.
    Operate and monitor
  • STEP 5 - Re-deploy
    Quickly make changes and re-deploy the application when production requirements change, such as introducing a new part or to meet new packaging or palletizing needs.
    Re-deploy

One System, Zero Complexity, Unlimited Opportunities

Up to 90% time savings
Up to 90% time savings
Fast and easy deployment
Fast and easy deployment
Zero programming
Zero programming

Speed Your Application Success

The D:PLOY platform combines hardware and software to deliver solutions that address various robotic applications. Today, D:PLOY supports the following applications, with more to follow.

Palletizing
Quickly and easily set up and adapt your palletizing application with D:PLOY Palletizing
Read more
Transferring
Quickly set up, run and redeploy any pick-and-place application with D:PLOY Transferring
Read more
DPLOY CNC Machine Tending
Eliminate the complexity of robotic CNC machine tending with D:PLOY CNC
Read more
Packaging
Get fast, easy packaging without complex robot programming with D:PLOY Packaging
Read more
Compatible with a wide range of robot brands
abb robot gripper solutions
denso grippers
doosan robotics gripper
epson robots grippers
fanuc robot grippers
hanwha robotics grippers
kuka robotics grippers
kassow robots grippers
kawasaki robotics grippers
nachi robotics grippers
compatible grippers for omron
techman robot grippers
universal robots grippers
yaskawa motoman robotics grippers

Want to get started or have more questions about D:PLOY? Our automation experts are ready to help you at every step!

Contact us
OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
Contact us
We are happy to answer any questions you might have. Please provide the following information and we will get back to you within few business days.
What robot brand are you looking to integrate with?*
Request a quote
Please enter the following information and our team will shortly get back to you with a personalized plan.
What robot brand are you looking to integrate with?*