Movecomponents® - powered by D:PLOY

Movecomponents® - powered by D:PLOY
- Same-day installation
- Quick changeovers for new box sizes
- Typical payback less than a year
- Take control of your operations
- Trial with confidence - terms and conditions
- Configurations available from 55.500 €
Choose the right configuration of Movecomponents® - powered by D:PLOY Solution based on your needs
Movecomponents® 16

- OnRobot D:PLOY Platform
- OnRobot VGP20 Gripper
- Movecomponents compact palletizing base
- Robot arm
- Max cycle time* : Up to 10 box/min
- Max box payload* : Up to 13.5 kg
- Max pallet height* : Up to 1.7 m
- CE included
Movecomponents® 16L

- OnRobot D:PLOY Platform
- OnRobot VGP20 Gripper
- Movecomponents compact palletizing base with OnRobot Lift100
- Robot arm
- Max cycle time* : Up to 10 box/min
- Max box payload* : Up to 13.5 kg
- Max pallet height* : Up to 2.4 m
- CE included
Why choose Movecomponents® - powered by D:PLOY?
Looking for an automation solution that adapts to your business needs? These Off-The-Shelf Solutions are perfect for quick production changeovers and high-mix volumes.
With an intuitive interface and same-day installation, this Off-The-Shelf Solution provides minimal downtime and effortless redeployment. Stay agile in a fast-paced market with seamless automation that drives your profitability forward.




Advantages and Features - Provided by our Partner
Movecomponents® 16/L guarantee safety and compliance and are therefore CE certified by Just Automate.
The palletizing base includes a built-in computer at ergonomic height. All your palletizing patterns can be created and executed directly from the HMI screen.
Equipped with large LED lights, various status messages are displayed. Emergency stop, control and switch-on buttons are directly accessible
The modular solution can be easily moved to another line using a pallet truck.

Try Movecomponents® Yourself
Schedule a demo with our partner to witness firsthand how Movecomponents® works. Discuss your unique challenges with our automation experts and explore how Movecomponents® can transform your production.
Real Results, Real Impact
Discover how manufacturers across industries are transforming their production with Off-The-Shelf Solutions. Explore case studies that showcase increased efficiency, reduced costs and streamlined operations - real results with real impact. Watch case studies
Discover our upcoming locations and experience our solutions live
Whether online or in-person, our events are designed to showcase how our solutions solve real challenges. Join us for openhouses, webinars, exhibitions and more. Meet us hereUncover how effortlessly the Off-The-Shelf Solution operates
Webinars

PS Book a Demo Form
PS Buy Now Form
