S:PAL - powered by D:PLOY

S:PAL - powered by D:PLOY
- Same-day installation
- Quick changeovers for new box sizes
- Typical payback less than a year
- Take control of your operations
- Trial with confidence terms and conditions
- Configurations available from 90,000 €
Could this be the package based on your needs?
S:PAL - powered by D:PLOY

- OnRobot D:PLOY Platform
- OnRobot VGP20 Gripper
- Cerimatec compact palletizing base
- Robot arm
- Max cycle time: Up to 10 box/min
- Max box payload: Up to 15 kg (Up to 27 kg coming soon!)
- Max pallet height: Up to 2 m
- CE included
Why choose S:PAL?
Looking for an automation solution that adapts to your business needs? These Off-The-Shelf Solutions are perfect for quick production changeovers and high-mix volumes.
With an intuitive interface and same-day installation, this Off-The-Shelf Solution provides minimal downtime and effortless redeployment. Stay agile in a fast-paced market with seamless automation that drives your profitability forward.




Advantages and Features - Provided by our Partner
This solution is modular and can be easily moved to another line using a pallet truck to adapt to your production constraints, which can change day by day.
Thanks to its compact design, you can also use the solution in confined spaces.
In addition to the S:PAL, CERIMATEC can offer you add-ons such as conveyors and labeling stations.
As an optional, the S:PAL can be implemented 100% collaborative, with no safety system other than the robot. This guarantees the safety of your employees and a minimal footprint.

Try S:PAL Yourself
Schedule a demo with our partner to witness firsthand how S:PAL works. Discuss your unique challenges with our automation experts and explore how S:PAL can transform your production.
Real Results, Real Impact
Discover how manufacturers across industries are transforming their production with Off-The-Shelf Solutions. Explore case studies that showcase increased efficiency, reduced costs and streamlined operations - real results with real impact. Watch case studies
Discover our upcoming locations and experience our solutions live
Whether online or in-person, our events are designed to showcase how our solutions solve real challenges. Join us for openhouses, webinars, exhibitions and more. Meet us hereUncover how effortlessly the Off-The-Shelf Solution operates
Webinars

PS Book a Demo Form
PS Buy Now Form
