QP - powered by D:PLOY

QP - powered by D:PLOY
Off-The-Shelf Palletizing Solution, QP - powered by D:PLOY comes with everything you need to start automating your manual tasks.
- Same-day installation
- Quick changeovers for new box sizes
- Typical payback less than a year
- Take control of your operations
- Configurations available from 110,000 €
QP - powered by D:PLOY is currently only available in Germany and Switzerland. Looking for other regions? See all available solutions worldwide here.
Choose the right configuration of QP - powered by D:PLOY based on your needs
QP20 - powered by D:PLOY

110,000 €
VAT excluded, Shipping costs in Germany are included
- OnRobot D:PLOY Platform
- OnRobot VGP20 Gripper
- Quantec compact palletizing base with OnRobot Lift100
- Robot arm
- Max cycle time* : Up to 10 box/min
- Max box payload* : Up to 15 kg
- Max pallet height* : Up to 2 m
- CE included
QP25 - powered by D:PLOY

115,000 €
VAT excluded, Shipping costs in Germany are included
- OnRobot D:PLOY Platform
- OnRobot 2FGP20 Gripper
- Quantec compact palletizing base
- Robot arm
- Max cycle time* : Up to 6 box/min
- Max box payload* : Up to 20 kg
- Max pallet height* : Up to 1.9 m
- CE included
Why choose QP - powered by D:PLOY?
Looking for an automation solution that adapts to your business needs? These Off-The-Shelf Solutions are perfect for quick production changeovers and high-mix volumes.
With an intuitive interface and same-day installation, this Off-The-Shelf Solution provides minimal downtime and effortless redeployment. Stay agile in a fast-paced market with seamless automation that drives your profitability forward.

Same-day installation
QP comes with everything needed to be installed the same day so you can start automation fast.

Quick changeovers for new box sizes
Switch between different box sizes on the same line within minutes.

Typical payback less than a year
Get ROI in under a year for faster profitability and reduced risk.

Take control of your operations
The no programming environment allows you to make your own modifications to the application.
Advantages and Features - Provided by our Partner
Maintenance package included
Get the Quantec maintenance and service package free of charge for the first year
CE Certificate
QP20 and QP25 ensure safety and compliance and are therefore CE certified by QUANTEC.
Future-proof flexibility
With the QSI control system, you can upgrade your solution at any time according to your requirements.
Variable pallet placement
Place your pallet station 360° freely around the reach of the cobot.

Try QP - powered by D:PLOY Yourself
Schedule a demo with our partner to witness firsthand how QP - powered by D:PLOY works. Discuss your unique challenges with our automation experts and explore how QP - powered by D:PLOY can transform your production.
Real Results, Real Impact
Discover how manufacturers across industries are transforming their production with Off-The-Shelf Solutions. Explore case studies that showcase increased efficiency, reduced costs and streamlined operations - real results with real impact. Watch case studies
Discover our upcoming locations and experience our solutions live
Whether online or in-person, our events are designed to showcase how our solutions solve real challenges. Join us for openhouses, webinars, exhibitions and more. Meet us hereUncover how effortlessly the Off-The-Shelf Solution operates
Webinars
Experience our Off-The-Shelf Solutions in action at our upcoming webinars.

PS Book a Demo Form
PS Buy Now Form
