OnRobot launches first remote monitoring and diagnostics software for collaborative applications

Share
WebLytics software release by OnRobot

OnRobot, the One Stop Shop for collaborative robot applications, makes its software debut with the launch of WebLytics, a unique production monitoring, device diagnostics, and data analytics solution designed to enhance productivity and minimize downtime. 

Capable of monitoring the performance of multiple collaborative applications simultaneously and in real-time, WebLytics gathers equipment data from both robots and tools and transforms it into easy-to-understand, visualized device and application-level intelligence. 

“The launch of WebLytics is an important landmark for OnRobot, our customers, and our global integrator network,” says Enrico Krog Iversen, CEO of OnRobot. “WebLytics is the first software solution to provide real-time, application-focused data for collaborative applications across major robot brands. As our first software product, WebLytics marks the beginning of OnRobot’s journey into robot software and completes our vision of providing a One Stop Shop for collaborative applications on both the hardware and software side.” 

For end-users and integrators, WebLytics not only eliminates manual data collection -- it provides actionable insights into how well a collaborative application is performing, offering live device diagnostics, alerts and preventive maintenance measures to keep costly robot cell downtime to a minimum.  

Integrating the globally recognized overall equipment effectiveness (OEE) industry standard, WebLytics identifies trends in real-time in the robot cell, including patterns, peaks, and disturbances in application productivity. OEE measures the percentage of manufacturing time that is truly productive – a score of 100% indicates that the collaborative application is producing only good parts, as fast as possible, and with no downtime. Leveraging these OEE measures, WebLytics can determine whether the manufacturing process is running at optimal speed and can monitor and analyze the quality of application cycles –key insights for manufacturers of all sizes. 

WebLytics can report on utilization of the robot arm and OnRobot tools such as grippers, vision cameras, and sensors, as well as the number of safety stops initiated, and the number of grip cycles performed while an application is running. 

When changes are made to a robot cell, such as adjusting the speed of a robot or the settings on a gripper, WebLytics can also automatically report on the impact of those changes on application performance. 

If anomalies occur in the collaborative application after deployment, WebLytics enables users to analyze the data collected directly from the robot(s) and tools and report on its findings using customizable dashboards. 

Dongjin Moon, administrative manager at Hyun Jeon Sa, tested WebLytics' application monitoring capabilities on a range of pick & place applications: 
"The overall configuration of WebLytics is very simple and easy to use for anyone; it's intuitive to find and set functions, and the settings of each function are organized in order," he said, recommending the use of WebLytics to manufacturers that want to monitor their entire production cell in one program. "The great advantage of WebLytics is it makes it possible to identify parts that affect productivity, performance, and quality while even comparing productivity between shifts by selecting a specific time frame. Furthermore, WebLytics monitors not only OnRobot tools but also connects and receives data from a wide range of robots and cobots. I particularly liked the dashboard features, allowing me to select and view data by designating it as a graph or window in different ways." 

WebLytics retains the ease-of-use, affordability, application focus and accessibility that defines every OnRobot product. Compatible with all leading collaborative robot and lightweight industrial robot arms and with all OnRobot tools, WebLytics is readily expandable, futureproofing it as new robots and tools become available. Access to WebLytics’ is provided through a secure, intuitive browser-based user interface, that displays OEE measures and user-defined KPIs through customizable dashboards that provide an immediate and transparent view into real-time and historical application performance. 

The WebLytics server can be deployed on a shop floor’s local network or added to a virtual network that connects to the robot cell. Collected data is stored locally on the WebLytics server. Meanwhile, WebLytics’ built-in web server is always accessible from the shop floor network or from anywhere in the world via a secure HTTPS connection. 

WebLytics is not just a powerful tool for end-users; it also creates new revenue opportunities for system integrators, by providing the software required to offer their customers data-backed custom service agreements and engineering services for cell optimization. 

“WebLytics is the perfect addition to our existing product lines and a natural progression of the OnRobot tradition of making advanced tools and technologies — in this case, remote monitoring, device diagnostics and data analytics — affordable and accessible to companies of all sizes,” says Iversen. 

WebLytics is available worldwide via subscription from November 11, 2021.

Press Kit: Download press materials here.
 

有興趣嗎?

聯絡我們!

聯絡我們
聯絡我們
我們很樂意回答您的任何問題。請提供以下資訊,我們將在幾個工作日內回復您。
您希望與哪個機械人品牌集成?*