ONROBOT LAUNCHES QUICK CHANGER, THE INDUSTRY’S LIGHTEST, MOST COMPACT ROBOTICS TOOL CHANGER

Share
compact robotics tool

ODENSE, Denmark—September 7, 2018

OnRobot, a global leader in robotic End-of-Arm Tooling, is ready with a unique new patented tool changer for collaborative applications developed by Purple Robotics, recently acquired by OnRobot. Weighing only 200 g (7 oz.), the Quick Changer has a low impact on robot payload. Its compact size also adds minimal distance from the tool center point (TCP) to the robot, which minimizes stress on robot joints. The Quick Changer releases end-of-arm tools with just a click and inserted tools are automatically positioned correctly with a repeatability of ±0.02 mm. The Quick Changer can be used on any robot arm, drone, or other equipment with an ISO-9409-1 flange.

“You no longer need to use heavy and clumsy tool changers with spiky handles and sharp plates sticking out,” says Lasse Kieffer, former CEO of Purple Robotics and now part of Research and Development Department at OnRobot. “Quick Changer enables humans and cobots to work closely together in a safe and reliable manner.”

OnRobot CEO Enrico Krog Iversen sees the Quick Changer as part of the company’s continued commitment to innovation around collaborative robotics. “Like our other End-of-Arm Tooling products, the Quick Changer is fully collaborative, meaning that it is simple to use, cost-effective, and has no sharp edges.”

 

Partners Line Up to Represent Innovative Tools

The new tool changer will be carried by a wide network of global distributors eager to present the product to manufacturers.

“The height and weight of this tool changer are the lowest I have ever seen,” says Henrik Christensen, Product Manager with OnRobot distributor Bila Robotics in Denmark. “No matter what kind of tooling is installed on the robot, the quick changer is not in the way. This is a product that should be sold with all robots.”

Silas Robertson, VP of Sales and Marketing with OnRobot’s U.S. distributor Olympus Controls, stresses the importance of improved changeover time. “The Quick Changer lets us push one button to change the end effectors on our robots. It means never having to find that missing wrench to install the next robot end effector.”

 

Quick Changer features:

  • Easy and fast change of tools
  • Fully collaborative, with no sharp edges
  • Up to 10 kg (22 lb) payload
  • High repeatability
  • Lowest weight in class
  • Lowest height in class
  • ISO 9409-1, type 50-4-M6 compatible
  • Redundant locking mechanism
  • Patented technology

OnRobot will showcase the new Quick Changer in its booths (236480 & 236592, North Bldg L3) at IMTS in Chicago September 10-15.

 

About OnRobot

OnRobot, based in Odense, Denmark, offers technologies — both hardware and software — used in end-of-arm tooling, mainly for collaborative robots (cobots). On Robot was established in 2015. In 2018 the company merged with OptoForce from Hungary and Perception Robotics from the USA, under the new name of OnRobot. OnRobot integrates grippers, sensors and other cobot equipment to facilitate the use of the technology in applications such as packaging, quality testing, material handling, machine tending, assembly and welding, and is planning to acquire and manufacture additional technologies with worldwide support. In addition to its headquarters in Denmark, OnRobot now has consolidated sales offices in Germany, China, U.S., Malaysia and Hungary. For more information, visit www.onrobot.com.

 

NOTE for Editors: The new name – OnRobot – is part of the new overall branding. Please note it is now one word, without a space.

 

Danish Press Release – download here 

Finnish Press Release – download here

Norwegian Press Release – download here

Swedish Press Release – download here

ZAJÍMÁ VÁS TO?

KONTAKTUJTE NÁS!

KONTAKTUJTE NÁS
KONTAKTUJTE NÁS
Rádi zodpovíme všechny vaše dotazy. Uveďte prosím následující informace a my se vám ozveme do několika pracovních dnů.
S jakou značkou robotů chcete provést integraci? *