REQUEST A QUOTE
D:PLOY PALLETIZING
![D:PLOY Palletizing automated robotic palletizing platform](/sites/default/files/2023-01/dploy_palletizing_1.jpg)
D:PLOY Palletizing - Your automated solution for palletizing applications
Get your robotic palletizing application up and running in a few simple steps, with zero programming and zero simulations – all within a few hours. 90% faster than conventional solutions for initial setup.
Why D:PLOY Palletizing?
D:PLOY Palletizing enables you to finally reap the benefits of automated palletizing and relieve your employees from tedious and strenuous tasks. With D:PLOY, your palletizing application can be up and running in as little as 4 hours. And if your production requirements change, you can easily introduce new boxes or containers, pallet sizes and palletizing patterns. D:PLOY Palletizing works with many leading collaborative and light industrial robot arms and offers unparalleled flexibility for changeovers, cell layout and more.
Up to 90% deployment time savings for faster ROI
Easily redeploy for new boxes or containers
Flexible pallet placement, including second pallet for increased productivity
Relieve operators from strenuous tasks
Get started with D:PLOY Palletizing in just a few easy steps
![Cell setup Cell setup](/sites/default/files/2023-01/Cell%20setup_0.png)
STEP 1
Cell setup
![](/sites/default/files/2023-01/Workspace_0.png)
STEP 2
Workspace
![](/sites/default/files/2023-01/Application%20setup_0.png)
STEP 3
Application setup
![](/sites/default/files/2023-01/Operate%20and%20Monitor_0.png)
STEP 4
Operate and monitor
![](/sites/default/files/2023-01/Re-deploy_0.png)
STEP 5
Re-deploy
Multiple D:PLOY applications, same easy interface
The D:PLOY platform combines hardware and software to deliver solutions that address various robotic applications. Today, D:PLOY supports the following applications besides palletizing, with more to follow.
![DPLOY CNC Machine Tending DPLOY CNC Machine Tending](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20CNC%20Machine%20Tending_0.png?itok=phq6_kaO)
Eliminate the complexity of robotic CNC machine tending with D:PLOY CNC
![Transferring Transferring](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20Transferring_0.png?itok=F2BX9p3d)
Quickly set up, run and redeploy any pick-and-place application with D:PLOY Transferring
![Packaging Packaging](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20Packaging_0.png?itok=Ok7ixqeu)
Get fast, easy packaging without complex robot programming with D:PLOY Packaging
Compatible with a wide range of robot brands
![ABB abb robot gripper solutions](/sites/default/files/styles/robots_compatibility/public/robotpic/ABB_logo.png?h=52605a11&itok=SNJgMvK4)
![Denso denso grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/denso-logo.jpg?h=52605a11&itok=FzD2JI5K)
![Doosan Robotics doosan robotics gripper](/sites/default/files/styles/robots_compatibility/public/robotpic/doosan.jpg?h=f0d95172&itok=qmRJBmjA)
![Epson Robot epson robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/logo_epson.png?h=52605a11&itok=rRSEqHIJ)
![Fanuc fanuc robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/fanuc_logo.png?h=52605a11&itok=gPJwaU4v)
![Hanwha Robotics hanwha robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/Hanwha_logo.png?h=52605a11&itok=y1ik-W6V)
![JAKA Robotics jaka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/jaka_logo.jpg?h=52605a11&itok=u9fXzx9g)
![KUKA Robotics kuka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/KUKA_logo.png?h=52605a11&itok=9WJMHtqR)
![Kassow Robots kassow robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kassow_logo.png?h=52605a11&itok=JUrB1DXa)
![kawasaki robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kawasaki_logo.png?h=52605a11&itok=vWrQBg3R)
![Nachi Robotics nachi robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/dev_termek_forditas_torok.jpg?h=52605a11&itok=ZoLLbqe1)
![Omron compatible grippers for omron](/sites/default/files/styles/robots_compatibility/public/robotpic/Omron_logo_web.png?h=52605a11&itok=SxY-gcWf)
![Techman Robot techman robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/techman_logo.png?h=52605a11&itok=kd-qRXzy)
![Universal Robots universal robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/ur_logo.png?h=52605a11&itok=KNwZoA3n)
![Yaskawa Motoman yaskawa motoman robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/yaskawa_logo.png?h=52605a11&itok=SUP_rwAj)
![](/sites/default/files/basic-page/bb_background_1.png)
Awards Won in 2023
![](/sites/default/files/styles/ebook_background/public/2023-01/product_prochure__0_10_6_0_1.jpg?itok=o8MHqRdn)
OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
![](https://onrobot.com/sites/default/files/wechat_QR.png)