Movecomponents® 16L

admin 提交于 周一, 01/13/2025 - 12:34
p-sort
1
Picture
Movecomponents® 16L
Price
65,500 €
Price notes
VAT excluded, Shipping costs in DACH & BENELUX are included
Benefits
OnRobot D:PLOY Platform
OnRobot VGP20 Gripper
Movecomponents compact palletizing base with OnRobot Lift100
Robot arm
Max cycle time* : Up to 10 box/min
Max box payload* : Up to 13.5 kg
Max pallet height* : Up to 2.4 m
CE included