QP20 - powered by D:PLOY

admin 提交于 周一, 01/13/2025 - 12:56
p-sort
0
Picture
Price
110,000 €
Price notes
VAT excluded, Shipping costs in Germany are included
Benefits
OnRobot D:PLOY Platform
OnRobot VGP20 Gripper
Quantec compact palletizing base with OnRobot Lift100
Robot arm
Max cycle time* : Up to 10 box/min
Max box payload* : Up to 15 kg
Max pallet height* : Up to 2 m
CE included
Partner solution
Technical specs