QP25 - powered by D:PLOY

admin 提交于 周一, 01/13/2025 - 12:57
p-sort
1
Picture
QP25 - powered by D:PLOY
Price
115,000 €
Price notes
VAT excluded, Shipping costs in Germany are included
Benefits
OnRobot D:PLOY Platform
OnRobot 2FGP20 Gripper
Quantec compact palletizing base
Robot arm
Max cycle time* : Up to 6 box/min
Max box payload* : Up to 20 kg
Max pallet height* : Up to 1.9 m
CE included
Partner solution
Technical specs