OnRobot Launches Out-of-the-Box Robotic Sanding Tool for Cost-Efficient Finishing Applications

分享
onrobot launches robotic sanding tool

Odense, Denmark, September 10, 2020: OnRobot has launched OnRobot Sander, an all electric random orbital sander for automated finishing applications, including sanding and polishing.

 

 

Traditional sanding automation solutions often require a background in robotics to implement and maintain. With the launch of OnRobot Sander, manufacturers now have access to a complete out-of-the-box sanding tool that's easy to use with all major collaborative and lightweight industrial robots.

 

The complete Sander package incorporates everything OnRobot customers need to get their sanding application started quickly and easily: a plug-and-play sanding tool, a variety of standard sanding and polishing pads, easy-to-use programming software, an optional force/ torque sensor and a Grit Changer that enables automated switching between different sanding grits without operator intervention.

 

Taking usability a step further

Programming simple surface finishing applications on Sander is easy thanks to the intuitive built-in software. But OnRobot takes usability a step further with the addition of a “Save Position” button on the tool that allows users to set waypoints manually without using the robot’s teach pendant. The Sander software comes with different path planning options - handguide, shape and points, and allows users to adjust rotation speed, optimizing cycle time and consistency.

 

“OnRobot is committed to providing small and medium-size businesses with affordable, application-centered solutions that are easy to set up and maintain. OnRobot Sander is a versatile sanding tool that provides all the features and benefits our customers expect of automated sanding technology, but without all the hassle and cost traditionally associated with automated sanding tools,” says Enrico Krog Iversen, CEO of OnRobot.

 

OnRobot Sander supports flat, curved and uneven part geometries and comes with replaceable standard pads that can be used on a wide range of materials. Adding a force / torque sensor enables the sander to adapt to surface variations or part misalignment, while improving consistency and quality and reducing scrap rate. All of the advanced features of the OnRobot Sander are supported on Universal Robots cobots, but the tool is easily integrated with any major robot brand.

 

Significant cost savings compared to pneumatic sanders

Sander is a lightweight [1.2 kg (2.64lb), with pad] solution that combines the power of its brushless electric motor power (up to 10,000 RPM) with operating costs as little as 5% of that of pneumatic sanding systems. Traditional pneumatic sanding machines use external air compressors, which are very expensive and prone to leaks. Meanwhile, Sander's brushless electric motor is durable and reliable with a lifespan equal to or greater than that of competing pneumatic systems.

 

“OnRobot is committed to democratizing automation, product by product and application by application, by making ready-to-go solutions available to companies that are completely new to automation. We take the cost and complexity associated with automation away, leaving our customers with the all-important functionality they need to get the work done,” explains Iversen.

 

Sander provides safer work environment

Sanding is often dirty and dangerous work that carries a range of potential health risks for workers, from the debilitating ‘white-finger syndrome’ caused by high vibration hand tools to lung damage caused by particulate matter. OnRobot Sander eliminates these risks and uses 3M clean sandpaper discs, which allow more dust to be extracted, thereby ensuring a safer environment for workers compared to competing systems.

 

“At OnRobot we're seeing increased interest from companies that are completely new to robotics but are looking for ways to supplement existing labor through automation. These companies are looking for simple, user-friendly solutions, like OnRobot Sander, that can be easily deployed on a wide variety of tasks within each application domain,” says the OnRobot CEO. 

 

Download images and video HERE.

 

 

About OnRobot

OnRobot product range features a wide assortment of tools for collaborative applications, including electric grippers, force/torque sensors, a vacuum gripper, the award-winning Gecko gripping technology, and tool changers. This new combination of offerings from OnRobot makes it quicker and simpler to automate tasks such as packaging, quality control, materials handling, machine tending, assembly, and surface finishing. Headquartered in Odense, Denmark, OnRobot also has offices in Los Angeles, Dallas, Soest (Germany), Barcelona, Warsaw, Shanghai, Tokyo, Seoul, Singapore and Budapest. For more information, visit www.onrobot.com

您有兴趣吗?

请立即与我们联络!

联系我们
联系我们
我们很乐意回答您的任何问题。请提供以下信息,我们将在几个工作日内回复您。
您希望与哪个机器人品牌集成?*