Pallet ProX - powered by D:PLOY

admin 提交于 周三, 01/22/2025 - 22:46
p-sort
0
Picture
Pallet ProX
Price
A$126,775**
Price notes
GST excluded. Shipping not included.
Benefits
OnRobot D:PLOY Platform
OnRobot VGP20 Gripper
DCISIV compact palletizing base
Robot arm
Max cycle time: Up to 10 box/min
Max box payload: Up to 15 kg
Max pallet height:Up to 2.2 m
Technical specs