How to successfully automate packaging in HMLV

Поделиться
robotic packaging automation in high mix low volume manufacturing

Your competitors are either considering robotic packaging automation, or they have already implemented it. 83 % of respondents in the McKinsey Global Industrial Robotics Survey said they were likely to or had already implemented robotic packaging applications.

 

Robotic packaging automation can increase production throughput, reduce costs, inconsistencies in the packaging process, and the risk of injuries on the packaging line. However, the high initial investment with an ROI a long way into the future and a daunting implementation process put off many small and medium sized manufacturers.

However, recent advances in robotic programming technology have reduced the implementation time of robotic automation to a point where even small and medium sized manufacturers with high-mix, low-volume production can get a robotic packaging application up and running in just a few hours, earning back that investment in record time - if you plan your robotic packaging automation right, of course.

Here is what you need to consider when planning your robotic packaging automation solution:

 

1. Questions to ask yourself before investing in robotic packaging 

  • What is your budget, and how cost-effective is the robotic packaging solution?
  • What is your required production throughput per day? 
  • How consistent is the size, shape and weight of the production units? 
  • How consistent are the package size and packaging patterns?  
  • How much floor space is available for the packaging application? 
  • How much time are you willing to spend on deployment and redeployment? 
  • What are your plans for up- or downscaling production?
  • With which other systems do you need to integrate the robotic packaging application?

 

Cost-effectiveness

Assess the initial investment cost of the robotic system, including the robotic hardware, extra equipment such as vision cameras and grippers, programming, and integration expenses. When considering the return on investment (ROI), remember to factor in the implementation time, long-term expenses to maintenance, support and training as well as positive factors such as labor savings, increased productivity, reduced errors, and overall operational efficiency.

 

Flexibility and adaptability

In low-volume, high-mix production, flexible and easily adaptable robotic applications are essential to successful packaging automation. Consider the ability of the robotic solution to handle a variety of packaging tasks, package sizes, shapes, and materials. Look for easy reprogramming capabilities, quick changeovers, and compatibility with different packaging formats to accommodate changing production needs.

 

Scalability

Choose a robotic solution that can scale with the business as it expands, allowing for the addition of more robotic applications and increased capabilities. Scalability is essential to accommodate future changes in production volume or product lines.

 

Ease of use and programming

Look for intuitive programming interfaces, easy-to-understand controls, and straightforward integration with existing processes. The more user-friendly the solution and the more automated the programming, the faster you can deploy and redeploy the robotic packaging application with minimal training required.

 

Safety considerations

Assess which safety features are needed, especially if the robotic application needs to work in proximity to human operators. Collaborative robots (also known as cobots) are designed specifically for safe human-robot interaction, whereas traditional and light industrial robots require physical barriers or additional safety measures.

 

Technical support and maintenance

Consider the availability and quality of technical support and maintenance services provided by the robot manufacturer or supplier. Ensure that there is prompt assistance in case of issues or breakdowns to minimize downtime and keep the packaging process running smoothly.

 

Space requirements

How much floor space is available in the manufacturing facility? Robots that require safety fencing have a larger footprint than collaborative robots, which can work safely next to humans. So make sure to choose robotic hardware that fits within the allocated space without hindering other operations or workflows.

 

Integration with existing systems

Assess the compatibility of the robotic packaging solution with your existing systems, such as production lines, conveyors, or warehouse management systems. Seamless integration can streamline operations and optimize overall efficiency.

 

Training and skill requirements

Consider to what extent training and upskilling of your staff are necessary to deploy, operate, redeploy and maintain the robotic packaging application.

 

Cut down deployment time by 80% with D:PLOY

In the past, we would have recommended you choose a collaborative robotic packaging solution for its easier programming. But thanks to D:PLOY, OnRobot’s groundbreaking automatic programming platform, you can now deploy light industrial as well as collaborative robotic packaging applications in less than a day. And you can redeploy them for new applications in under two hours.

 

 

robotic packaging deployment
Comparison of first deployments of Packaging applications with conventional programming and D:PLOY Packaging

 

 

In our test, the first deployment of the packaging application went from taking 2.5 days to 4 hours with D:PLOY.

 

 

redeployment packaging applications
                                              Time-saving on redeploying Packaging applications with D:PLOY Packaging for changes in production items, positions or locations.

 

 

The redeployment for a new packaging application, which took 1.5 days with conventional programming, took only 1.5 hours with D:PLOY.

See why D:PLOY is the next big leap in automation

 

2. How to design your packaging application

Determine your pick-up strategy 

Robotic packaging is a type of material handling or pick and place application. This means the robot arm must pick up the work item from the same position every time. The items are then placed in a container in a predetermined pattern.

In most cases, the work items are transported on a conveyor belt. To ensure that the robot can pick up the item, the item can either be stopped at the end of the conveyor belt, or a vision system can communicate the location of the items to the robot arm.

 

Choose your robotic hardware

As explained above, for low-volume, high-mix manufacturing you should look for a robotic packaging solution that offers flexibility, quick changeovers, and easy programming.

That means you can either choose a light industrial robot or a collaborative robot. The main differences are that light industrial robots can handle higher payloads, whereas collaborative robots can work safely alongside human operators.

Consider the payload, speed, footprint, and safety of the robot arm. Also consider how well the robot integrates with your existing systems. OnRobot’s no-code deployment platform, D:PLOY, takes care of most of the actual integration programming so you can deploy and redeploy the packaging application in just a few hours with no prior programming experience.

 

3. Choose the most suitable end effectors for your packaged products

The style of end effectors or grippers is determined by the size, weight, shape, fragility, and surface qualities of the work item you wish to package.

Perhaps you need a food grade certified gripper or a gripper for particularly delicate items such as glass. Or you may need a gripper that can easily pick up work items of different sizes or shapes.

Choose from a wide range of robot arm grippers such as: magnetic gripper, finger grippers (or jaw grippers), vacuum grippers, gecko grippers, and soft silicone grippers.

D:PLOY seamlessly manages the programming of the end of arm tools for the robotic packaging application.

See which end of arm tools we recommend for material handling applications

 

 

Sources:

1. Ajewole, Femi, Ani Kelkar, Dylan Moore, Emily Shao, and Manju Thirtha: Unlocking the industrial potential of robotics and automation. McKinsey & Company, 6 January 2023. https://www.mckinsey.com/industries/industrials-and-electronics/our-insights/unlocking-the-industrial-potential-of-robotics-and-automation#/

Поделиться

Статус

Извините... Эта форма закрыта для новых отправлений.

How to Grow your Business with Collaborative Applications
Как расширить свой бизнес за счет коллаборативного применения
В связи с появлением более интеллектуального и адаптивного оборудования, роботы теперь могут работать, обеспечивая повышенную скорость, силу, безопасность и точность, выполняя широкий спектр задач, добиваясь при этом максимальной окупаемости инвестиций. Узнайте больше о том, как можно ускорить производство с меньшими затратами, загрузив нашу бесплатную электронную книгу.
ПОЛУЧИТЬ БЕСПЛАТНУЮ ЭЛЕКТРОННУЮ КНИГУ
Как расширить свой бизнес за счет коллаборативного применения
Загрузить материал
Предоставьте следующую информацию для загрузки материала.