OnRobot’s New Digital I/O Converter Supports More Robot Brand Handshakes Than Ever Before


Smarter and more versatile intelligent OnRobot grippers now empower robots to handle adaptive, higher-precision and more complex applications that in the past were challenging to automate.
Just as important, these advanced tools enable collaborative applications that allow workers and robots to operate safely side-by-side due to the user-friendly nature, intuitive programming, and safety features of collaborative robots, or cobots, outfitted with OnRobot’s end-of-arm-tooling portfolio.
To support this huge shift within the collaborative robot (cobot) market, OnRobot just Iaunched the new I/O Converter to support seamless integration of its RG2, RG6, Gecko, and VG10 grippers with a wider range of cobot arms. A small converter device, the Digital I/O Converter has 10 different converter packages for the following brands:

With the Digital I/O Converter these cobot arms can work with the OnRobot grippers with minimal need for programming, resulting in faster switch times between multiple tasks. All of which leads to an increase in production, because the faster cobots can get back to work, the faster they can produce.
Getting the Signal Right
As different cobot arms understand I/O signals differently, the I/O Converter is able to convert NPN to PNP signals, and vice versa. What does that mean for the robot operator? PNP sensors, sometimes known as “sourcing sensors” because they source positive power to the output, and NPN sensors, oftentimes called “sinking sensors” because they sink the ground to the output, are the technical terms for the type of transistor used to switch the output. With the I/O converter, programmers don’t have to worry about the robots not understanding the signals received. The Digital I/O Converter also includes an adapter plate for converting the UR-type A flanges mechanically to other robot flanges.
With the new Digital I/O Converter, OnRobot is leading the way for cobots to work together more seamlessly for greater output than ever before – saving companies a lot of time and engineers a lot of headaches now that they don’t have to individually fit OnRobot grippers for different robot brands.
The Digital I/O converter can be ordered at local sales offices. Additional information, datasheets, and manuals detailing mounting, cable routing, software configurations, and electrical connection can be downloaded at www.onrobot.com.

Comment faire croître votre entreprise grâce aux applications collaboratives
Avec l'avènement d'un outillage plus adaptatif et plus intelligent, les robots peuvent désormais fonctionner avec plus de vitesse, de force, de sécurité et de précision, accomplissant un large éventail de tâches tout en maximisant le RSI. Apprenez davantage sur la façon dont vous pouvez obtenir une production plus rapide à moindre coût en téléchargeant notre livre électronique gratuit.
OBTENEZ LE LIVRE ÉLECTRONIQUE GRATUIT
|
![]() |