#THOUGHTSONROBOTS: Jan Willem Addink


In this interview with OnRobot, Sales Director Jan Willem Addink from Olmia Robotics shares his views on potential and challenges for collaborative applications.
“The market for collaborative robots has changed a lot in recent years. At first, it was only metal companies that would use cobots, but today you see that many other industries using collaborative applications.
The driver for the growth has been the big flexibility that allows the robot to be used for various applications. The endless possibilities mean that there is a cobot for every market and an application for every process – from gluing of small parts to picking and placing parts for machine tending.
Basically, all working processes that include boring and precise actions have potential for collaborative applications.”
Two trending applications
“Right now, I see two trending applications. The first one is machine tending using loading units that have 1 to 10 layers to pick products with a dual gripper and put it into the machine. The second one is palletizing with standard pallet units that use lifts and vacuum grippers for palletizing up to the range of 2 meters.
In the future, I think especially the logistics market has a big potential for applications such as palletizers, folding boxes and pick and place of boxes and orders. Maybe we will see a new market emerging here that we have not yet considered interesting.”
Customers want high speed
“Of course, there can also be challenges with collaborative applications. For example, the maximum payload is often only 16 kg without a gripper or tool which is not always enough. Also, there can be obstacles with speed because customers often want to pick and place in high speed. I think it is important for robot companies to consider these challenges when they develop new collaborative applications."
Super fun to find solutions
“On a personal note, I am deeply motivated as a robot professional by visiting so many production environments and places where collaborative applications can be used. I think it is super fun to find new solutions to the manufacturers. At the moment, my personal favorite application is a palletizer with a box folder. The movement of the folding and the calculation of the palletizing is just really cool. Of course, a beer opening cobot would also be a fantastic application.”
5 tips about collaborative applications
Are you about to deploy a collaborative application? Here are 5 tips from Jan Willem:
- Use it for repetitive actions even if they are small numbers
- Look for different applications and not just one type
- Ask the system integrator for ideas to implementation
- Ask the system integrator which cobot brand and robot tool is best for your application
- Be creative – then you have the most fun of the cobot
-----------------------------------------------------------------------
#ThoughtsOnRobots

Comment faire croître votre entreprise grâce aux applications collaboratives
Avec l'avènement d'un outillage plus adaptatif et plus intelligent, les robots peuvent désormais fonctionner avec plus de vitesse, de force, de sécurité et de précision, accomplissant un large éventail de tâches tout en maximisant le RSI. Apprenez davantage sur la façon dont vous pouvez obtenir une production plus rapide à moindre coût en téléchargeant notre livre électronique gratuit.
OBTENEZ LE LIVRE ÉLECTRONIQUE GRATUIT
|
![]() |