REQUEST A QUOTE
D:PLOY PACKAGING
![D:PLOY Packaging nền tảng đóng gói tự động dành cho các ứng dụng phối hợp bằng robot](/sites/default/files/2023-01/dploy_packaging_1.jpg)
D:PLOY Packaging - Your automated solution for packaging applications
Get your robotic packaging application up and running in a few simple steps, with zero programming and zero simulations. With D:PLOY Packaging, your complete packaging application can be deployed in just hours.
Why D:PLOY Packaging?
With D:PLOY Packaging, you eliminate the challenges of deploying packaging applications and gain at least 80% deployment time savings. D:PLOY Packaging helps you relieve your employees from monotonous, repetitive tasks that can lead to injuries over time, without sacrificing the dexterity and adaptability needed for packaging tasks. D:PLOY Packaging works with many leading collaborative and light industrial robot arms and can be easily redeployed for new products, container sizes and packaging patterns.
At least 80% deployment time savings for faster ROI
Easily redeploy for new products
Eliminate downtime and boost productivity
Relieve employees from monotonous tasks
Get started with D:PLOY Packaging in just a few easy steps
![](/sites/default/files/2023-01/Cell%20setup_1.png)
STEP 1
Cell setup
![](/sites/default/files/2023-01/Workspace_1.png)
STEP 2
Workspace
![](/sites/default/files/2023-01/Application%20setup_1.png)
STEP 3
Application setup
![](/sites/default/files/2023-01/Operate%20and%20Monitor_1.png)
STEP 4
Operate and monitor
![](/sites/default/files/2023-01/Re-deploy_1.png)
STEP 5
Re-deploy
Multiple D:PLOY applications, same easy interface
The D:PLOY platform combines hardware and software to deliver solutions that address various robotic applications. Today, D:PLOY supports the following applications besides packaging, with more to follow.
![DPLOY CNC Machine Tending DPLOY CNC Machine Tending](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20CNC%20Machine%20Tending_0.png?itok=phq6_kaO)
Eliminate the complexity of robotic CNC machine tending with D:PLOY CNC
![Transferring Transferring](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20Transferring_0.png?itok=F2BX9p3d)
Quickly set up, run and redeploy any pick-and-place application with D:PLOY Transferring
![Palletizing Palletizing](/sites/default/files/styles/frontpage_view_applications2/public/2023-01/DPLOY%20Palletizing_0.png?itok=Qdrhls0x)
Quickly and easily set up and adapt your palletizing application with D:PLOY Palletizing
![automated robotic packaging platform](/sites/default/files/2023-01/packaging_dploy.jpg)
HOW TO BUILD A PACKAGING APPLICATION WITH D:PLOY
Learn how to build and run your packaging application with D:PLOY in this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Compatible with a wide range of robot brands
![ABB abb robot gripper solutions](/sites/default/files/styles/robots_compatibility/public/robotpic/ABB_logo.png?h=52605a11&itok=SNJgMvK4)
![Denso denso grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/denso-logo.jpg?h=52605a11&itok=FzD2JI5K)
![Doosan Robotics doosan robotics gripper](/sites/default/files/styles/robots_compatibility/public/robotpic/doosan.jpg?h=f0d95172&itok=qmRJBmjA)
![Elite Robots elite robots](/sites/default/files/styles/robots_compatibility/public/robotpic/elite_0.jpg?h=52605a11&itok=gsl6vXc0)
![Epson Robot epson robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/logo_epson.png?h=52605a11&itok=rRSEqHIJ)
![Fanuc fanuc robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/fanuc_logo.png?h=52605a11&itok=gPJwaU4v)
![Hanwha Robotics hanwha robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/Hanwha_logo.png?h=52605a11&itok=y1ik-W6V)
![JAKA Robotics jaka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/jaka_logo.jpg?h=52605a11&itok=u9fXzx9g)
![KUKA Robotics kuka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/KUKA_logo.png?h=52605a11&itok=9WJMHtqR)
![Kassow Robots kassow robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kassow_logo.png?h=52605a11&itok=JUrB1DXa)
![kawasaki robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kawasaki_logo.png?h=52605a11&itok=vWrQBg3R)
![Nachi Robotics nachi robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/dev_termek_forditas_torok.jpg?h=52605a11&itok=ZoLLbqe1)
![Omron compatible grippers for omron](/sites/default/files/styles/robots_compatibility/public/robotpic/Omron_logo_web.png?h=52605a11&itok=SxY-gcWf)
![Schneider Electric schneider electric logo](/sites/default/files/styles/robots_compatibility/public/robotpic/schneider_electric_logo.png?h=52605a11&itok=OvtfBFbU)
![Techman Robot techman robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/techman_logo.png?h=52605a11&itok=kd-qRXzy)
![Universal Robots universal robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/ur_logo.png?h=52605a11&itok=KNwZoA3n)
![Yaskawa Motoman yaskawa motoman robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/yaskawa_logo.png?h=52605a11&itok=SUP_rwAj)
![](/sites/default/files/basic-page/bb_background_1.png)
Awards Won in 2023
![](/sites/default/files/styles/ebook_background/public/2023-01/product_prochure__0_10_6_0_2.jpg?itok=r-lTNhSN)
OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
![](https://onrobot.com/sites/default/files/wechat_QR.png)