THE ONE STOP SHOP FOR COLLABORATIVE APPLICATIONS

OnRobot products open new possibilities for automating tasks that you never thought possible. Our cutting edge gripping and sensing systems for industrial automation let you easily design truly collaborative applications that enable your workforce to work side-by-side with collaborative robots on assembly, surface finishing, pick and place, machine tending or testing.

Solutions
Grippers
Sensors
Software
Lift
Accessories
Mounting / Tool changing
D:PLOY PALLETIZING
Flexible pallet placement, including second pallet for increased productivity
Relieve operators from strenuous tasks
Up to 90% deployment time savings for faster ROI
Easily redeploy for new boxes or containers
D:PLOY TRANSFERRING
Eliminate downtime and boost productivity
Relieve employees from monotonous tasks
At least 50% deployment time savings for faster ROI
Easily grow and manage new lines with fast re-deployment
D:PLOY CNC
Faster and more reliable lead times for your customers
Gain ownership of application changes
At least 80% initial deployment time savings for faster ROI
Solve labor shortage problems and boost productivity
D:PLOY PACKAGING
Eliminate downtime and boost productivity
Relieve employees from monotonous tasks
At least 80% deployment time savings for faster ROI
Easily redeploy for new products
RG2 GRIPPER
24/7 operations without hiring new employees
Out of the box, customized solution. Use one tool for various applications
Easy deployment, minimizes number of engineering hours
RG6 GRIPPER
24/7 operations without hiring new employees
Out of the box, customized solution. Use one tool to for various applications
Easy deployment, minimizes number of engineering hours
RG2-FT GRIPPER
ROI – payback in less than 1 year
Gives the robot the ability to feel like a human hand
Due to sensing capabilities, it produces better quality faster
2FG14 FINGER GRIPPER
With a reinforced finger platform, the 2FG14 provides unparalleled flexibility in finger customizations, ideal for collaborative applications that demand powerful lightweight electrical grippers with customizable fingers
Built to handle larger and heavier parts, meeting the growing demand in collaborative applications where higher payload robots are required.
Robust design to endure harsh environments with fluids and chips flying around such as in machining workshops
2FG7
Cleanroom certification for straightforward deployment in pharmaceutical and electronics industry.
Built to withstand harsh manufacturing conditions and applications, can handle demanding payloads even in tight spaces.
Strong yet flexible, with precise adjustment of force and stroke to fit your specific application requirements.
2FGP20 PALLETIZER GRIPPER
Off-the-shelf gripper saves significant engineering effort and shortens deployment time
Palletize heavy cardboard boxes, open boxes and other containers that cannot be gripped with vacuum
Electric gripper provides fast deployment without the complexity and cost of external air supply
MG10
No external air supply, cabling or ongoing maintenance needed
With configurable force and part detection, MG10 can handle a wide range of part sizes, shapes and weights.
MG10 maintains its grip on workpiece even after power loss or emergecy stop
GECKO GRIPPER
Can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets
Leaves no marks on the glass so no manual cleaning required
No wires or external air supply needed
3FG15 THREE FINGER GRIPPER
Easy deployment, minimizes number of engineering hours
Handle multiple part sizes with large stroke gripping
Fast and easy to redeploy for multiple processes, high productivity
3FG25
Handle a wide range of parts with one flexible gripper
Built to handle larger and heavier parts, meeting the growing demand in collaborative applications where higher payload robots are required
Robust design to endure harsh environments with cooling fluids and chips flying around
VG10 ELECTRIC VACUUM GRIPPER
Various vacuum cups increase speed and flexibility for multiple applications
Two vacuum lines increase process speed
No external compressed air needed saving mantenance cost
VGC10
No external compressed air required
Can be configured into any shape to match various parts
Compact, can work in tight spaces
VGP20
All electric solution that is ready to deploy out-of-the-box
Saves you up to 90% on operating and maintenance cost compared to traditional penumatic solutions
Unlimited customization, can be deployed in a wide range of applications
SOFT GRIPPER
Easy deployment, minimizes number of engineering hours
Easily handle a wide array of irregular shapes and delicate objects
Explore new possibilities for food and beverage automation
ONROBOT EYES
2.5D vision system with depth perception for unstructured applications
Easy deployment vision system with minimal programming complexity
Flexible (re)configuration with adjustable wrist and external mount
ONROBOT SCREWDRIVER
Fast and easy deployment with One System setup
Precise force control and intelligent error detection
Automate multiple screwdriving processes with a fast, out-of-the-box setup and deployment
ONROBOT SANDER
Automatic electric tool facilitates compliance with local health and safety regulations
Complete surface finishing solution that is easy to program and fast to setup
Sensing capability ensures precise adaptation to surface variations or part misalignment
HEX 6-AXIS FORCE/TORQUE SENSOR
Due to sensing capabilities, it produces better quality faster
Enable robots to carry out tasks that require the sensitivity and dexterity of the human hand
Easy deployment, lower number of engineering hours
LIFT100 ROBOT ELEVATOR
Integrated safety features with TÜV certified stop-functionality to facilitate collaborative deployment.
Additional reach for your robot enables you to handle more types of pallet sizes, box sizes, and palletizing patterns.
Elevator's long stroke enables a wide range of palletizing tasks and future-proof cell for manufacturing changes.
QUICK CHANGER
Integrated in all OnRobot tools
Tool changing within 5 seconds, fast deployment
Redundant locking mechanism enables tool changing without screwing
DUAL QUICK CHANGER
Providing more available hours e.g. for CNC machine
Up-time is dramatically increased as the machine is running whilst parts are picked and placed.
Tool changing within 5 seconds
PALLET STATION
ACCESSORIES
Get an overview of available accessories for your collaborative robot application

INTERESTED?

GET IN TOUCH WITH US!

Request a quote
Alt- The One Stop Shop for Collaborative Applications

Compatible with every robot brand

All our grippers, force/torque sensors and tool changers are compatible with robots from Doosan, TM Robot, Yaskawa, Universal Robots, KUKA, Fanuc, Kawasaki Robotics, Hanwha, Nachi, Denso, ABB and Kassow. Because our products are compatible with the major robot brands, you can easily get started with maximizing utilization of your robots. If your robot is from another brand, that doesn’t mean our grippers won’t be compatible with it. Contact us to discuss which solution seems most feasible for you. Check out robot compatibility here

Our robot arm grippers add intelligence to collaborative processes

Collaborative robots, also known as “cobots”, and light industrial robots are widespread today because of the rise of versatile tools, such as robot arm grippers, sensors, and quick changers. By combining your robot with the right end effector, you empower its ability to handle complex processes in safe collaboration with human employees.
Collaborative technologies are known for bringing business benefits to small and medium companies.

Reduced deployment time
Reduced deployment time

Collaborative robots and end effectors are designed with easy programming in mind, so even employees without technical experience can learn how to use and adapt the robot in little to no time. This flexibility grants manufacturers the freedom and flexibility to experiment with applications in preparation for potential new needs.

Flexible production
Flexible production

Having to fabricate unique tools for specific manufacturing tasks is a costly and disadvantageous affair. In contrast, EoAT can be easily deployed to handle different tasks and processes and seamlessly integrated into different production environments.

HIGHER ROI
HIGHER ROI

Flexible end effectors allow robots to complete repetitive tasks with more consistency and precision than human workers, leading to faster ROI for manufacturers. While the robots handle the dull, dirty and dangerous tasks, the employees can take on higher-level tasks better suited for a human mind.

 Our robot arm grippers add intelligence to collaborative processes

GROW YOUR BUSINESS WITH NEW TECHNOLOGY

OnRobot’s smart solutions enable robots to handle adaptive, high-precision applications that have been too complex to automate – until now. Read more about how our innovative solutions can impact advanced collaborative applications below.

Transferring, Sorting, Packaging, Palletizing
Measuring, Testing, Inspecting
Deburring, Sanding, Polishing, Buffing, Drilling, Milling
Inserting, Mounting, Positioning, Screwdriving, Nutdriving
Request a quote
Please enter the following information and our team will shortly get back to you with a personalized plan.
What robot brand are you looking to integrate with?*