REQUEST A QUOTE
QUICK CHANGER

QUICK CHANGER - FAST TOOL CHANGING WITHIN 5 SECONDS
- Easy and fast tool changing in less than 5 seconds
- Fast re-deployment, no screwing , more up-time
- Integrated in all OnRobot products
Why Quick Changer?
The Quick Changer enables easy and fast tool changing. The Quick Changer can handle 20kg payload and has a low built-in height and weight. Patented reliable and with easy-to-use locking mechanism, extra safety locking structure and locking springs make the Quick Changer a unique product, ideal for all collaborative robot applications. With the Quick Changer you will have the easiest and fastest tool changer with everything you need within the box.

Higher ROI
Tool changing within 5 seconds, fast deployment

Fast tool deployment
Redundant locking mechanism enables tool changing without screwing

Full compatibility
Integrated in all OnRobot tools
The Quick Changer’s advantages and features
The Quick Changer is an innovative tool changer, the smallest and lightest on the market.
Patented reliable, with easy-to-use locking mechanism, extra safety locking structure and locking springs, the Quick Changer is a unique product, ideal for all collaborative robot applications.
It is the world’s easiest and fastest tool changer that can fit any end-of-arm tooling to your robot and enable any operator to change the end-of-arm tooling (EoAT) in just a few seconds.
This product is recommended for Universal Robots and other robots in the same class, as both input flange and output flange are fully compliant with the robot flange ISO standard.
Low weight
With its low weight of only 200g (7 oz.), the Quick Changer has a low impact on the robot payload.
Integrated in all OnRobot tools
Easy to switch from one OnRobot tool to another on the major collaborative and light weight robot types
ISO-9409-1 flange
Can be used on any robot arm, drone, or other equipment with an ISO-9409-1 flange
No screwing required to attach a tool
Redundant locking mechanism enables switching one tool to another without scewing
Fully collaborative
Simple to use, cost-effective, and has no sharp edges
Up to 20 kg (44 lb) payload
Small size, high payload up to 20 kg


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
How to Build a Pick & Place Application
Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Palletizing Application
Learn how to build a Palletizing application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Press Brake Machine Tending Application
Learn how to build a Press Brake Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Sanding Application
Learn how to build a Sanding application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a CNC Machine Tending Application
Learn how to build a CNC Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
HOW TO BUILD A SCREWDRIVING APPLICATION
Learn how to build a screwdriving application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to deploy the application.
Applications with HEX force/torque sensor
MATERIAL REMOVAL
QUALITY
MACHINE TENDING
ASSEMBLY
MATERIAL HANDLING
Compatible with a wide range of robot brands















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
