REQUEST A QUOTE
RG2-FT GRIPPER

RG2-FT – SMART ROBOT GRIPPER WITH IN-BUILT FORCE/TORQUE AND PROXIMITY SENSOR
- Accurate sensing improves production quality by reducing defect rates as much as 60% in delicate pick-and-place processes
- Easy-to-program sensing allows robot to act like an operator’s third arm, with human-like part hand-offs.
- Ability to automate insertion tasks that weren’t previously possible, reducing operation costs by 40%
Why RG2-FT Gripper?
The RG2-FT is a state-of-the-art gripper with added sensing and intelligence. It has built-in force/torque and proximity sensor providing very precise automation. This enables true collaboration with human operators, supporting them like a co-worker would. Insertion processes can be achieved faster and more precise. This gripper can easily insert pins for instance, where humans would struggle. Due to the advanced sensor technology, during assembly the gripper gives the robot the ability to feel when the part has been mounted correctly. RG2-FT offers high productivity, fast deployment saving engineering hours on integration.

Precise gripper for automation
Gives the robot the ability to feel like a human hand

Faster and better quality production
Due to sensing capabilities, it produces better quality faster

Lower operating cost
ROI – payback in less than 1 year
RG2-FT’s advantages and features
RG2-FT is a unique version of the RG series with integrated force/torque sensors and a proximity sensor at the fingertips, enabling you to accurately detect the position of objects.This is a state-of-the-art gripper with an enhanced sensing ability and added intelligence, capable of controlling the robot and itself to achieve what the operator would like it to do, even when the exact parameters cannot be programmed in advance.
This enables true collaboration with human operators, supporting them like a co-worker would and ensuring precision handling hour after hour.
Sophisticated techology
The world’s first robot gripper that can detect objects using built-in force/torque and proximity sensors to ensure ultra-secure handling.
Ideal for fragile material handling
Due to the sensitive gripping, this gripper is ideal for handling fragile materials.
Integrated software
The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.
Grip indications
Detects risk of slipping before it happens.
Customizable fingertips
The gripper can handle objects of various size and shape.
Detects workpiece
The RG2-FT can accurately detect the position of objects. It detects the risk of slipping before it happens, improving production quality with accurate sensing.


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
Applications with RG2-FT gripper
ASSEMBLY
Provides human-like gripping due to integrated force/torque sensing. Gives the robot the ability to feel when the part has been mounted correctly.
MORE
MATERIAL HANDLING
Can detect the presence of an object and adjust the gripping force even without precise configuration.
MORE
QUALITY
Able to sense very small force/torque values providing accurate gripping. Due to sensing capabilities, it produces better quality.
MORE
Compatible with a wide range of robot brands















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
