REQUEST A QUOTE
ONROBOT SCREWDRIVER

Multifunctional robot screwdriver with screw feeder
- Easy out-of-the-box setup, programming, and deployment on any leading robot
- Highly versatile and flexible, with fast changeovers for a wide range of screw sizes and lengths
- Precise torque control and intelligent error detection ensure quality and consistency
- Embedded axis motion control simplifies programming, speeds setup, and improves quality
Why OnRobot Screwdriver?
You can easily automate assembly processes with the new intelligent OnRobot Screwdriver for light industrial and collaborative robots. Intelligent error detection and multiple screw size handling will ensure consistent results and reduce your cycle time dramatically.

Quality and consistency
Precise force control and intelligent error detection

Higher productivity
Automate multiple screwdriving processes with a fast, out-of-the-box setup and deployment

Time saving
Fast and easy deployment with One System setup
The OnRobot Screwdriver advantages and features
Automated screwdriving to boost productivity and quality has never been easier, smarter, or more cost-effective. The OnRobot intelligent Screwdriver speeds setup and programming, with everything you need right out of the box. Simply mount the Screwdriver on any leading robot arm and install the appropriate bit, then enter screw length and torque directly into the robot’s user interface. Precise torque control and embedded axis eliminate the time and cost for additional integration and ensures consistent, accurate screw insertion. Changeovers to a different screw type or size take just minutes, reducing downtime and boosting ROI.
The OnRobot Screwdriver and available screw feeders handle a wide range of screw sizes from M1.6 to M6 and up to 50mm long. Precise torque control ranges from 0.15 Nm to 5 Nm. More versatile and intelligent than traditional tools, the OnRobot Screwdriver can detect if the screw is picked, is the correct length or been properly inserted during the tightening process.
The OnRobot Screwdriver includes protective functions that make it appropriate for collaborative applications for screws up to 35mm long, which are fully retracted into the Screwdriver while in motion. Safety stop is automatically activated if a screw is exposed to excessive force along its axis, with alert lighting to indicate the issue.
FAST, EASY SETUP AND CHANGEOVERS
Complete screwdriving solution includes screw feeder and the easy One System setup for any leading robot brand.
WIDE RANGE OF SCREW SIZES AND LENGHTS
Handles screw sizes from M1.6 to M6 up to 50mm long. Change-overs to a different screw type or size take just minutes, reducing downtime and boosting ROI.
BUILT-IN PROTECTION FUNCTIONS
Screws up to 30mm long are withdrawn inside the screwdriver when moving. Safety stop automatically activates if a screw is exposed to excessive force
PRECISE TORQUE CONTROL
Torque control ranges from 0.15 Nm to 5 Nm for consistent and accurate screwdriving
EMBEDDED AXIS
Screws are retracted inside the tool and driven automatically once the robot arm moves into position, which reduces robot arm movement and simplified programming
ESD CERTIFIED
Suited for all assembly environments, including electronics
SELF-TAPPING FUNCTIONALITY
Enables applications for screwing while tapping the thread into pre-drilled holes
ENABLE MORE SCREWING APPLICATIONS
Additional Bit Extenders in sizes 50mm and 100mm provide extra reach in narrow and tight spaces


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
Example application of OnRobot Screwdriver
ASSEMBLY
Ideal for automated assembly processes with consistent, high-output results and protective functions for a safer collaborative application.
MORE
Compatible with a wide range of robot brands















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
