REQUEST A QUOTE
VGP20

Powerful electric vacuum gripper ideal for cardboard box palletizing
- Industry’s most powerful electric vacuum gripper saves up to 90% over pneumatic grippers
- Ideal for palletizing boxes—including cost-saving, thinner cardboard—and handling irregular shapes and porous surfaces
- Built-in intelligence and multichannel functionality ensure failsafe, flexible operation
- Complete out-of-the-box vacuum gripper offers fast, easy deployment with any leading robot
Why VGP20 Gripper?
VGP20 is the world’s most powerful electric vacuum gripper, with payloads up to 20kg (44.1 lbs) and none of the cost, complexity, and maintenance of pneumatic grippers. The VGP20 is ideal for palletizing cardboard boxes, including those made with thinner, more porous recycled cardboard, as well as bulky and irregularly shaped shipping bags. That helps shippers save even more, while also reducing waste.

Cost Saving
Saves you up to 90% on operating and maintenance cost compared to traditional penumatic solutions

High Flexibility
Unlimited customization, can be deployed in a wide range of applications

Easy deployment
All electric solution that is ready to deploy out-of-the-box
The VGP20 advantages and features
With payloads up to 20kg (44.1 lbs), the OnRobot VGP20 is the world’s most powerful electric vacuum gripper. It is ideal for quickly and cost-effectively automating the palletizing of cardboard boxes, as well as handling bulky, porous, and irregularly shaped objects. The VGP20 allows unlimited customization, so it can automate a wide range of applications that traditionally required pneumatic grippers, but at a fraction of the cost and complexity. The VGP20 can save up to 90% on operating and maintenance costs compared to traditional pneumatic gripper deployments.
Like all of OnRobot’s grippers, the VGP20 comes complete with everything needed for fast, easy deployment with any leading robot. Built-in intelligence and easy-to-use software provide precise air-flow control and the ability to vary the grip to match the application and type of material being handled, including multiple items of different shapes and sizes. The powerful vacuum flow means that it can pick up even porous objects, such as thinner, less-expensive or recycled cardboard or lightweight shipping bags, which can help shippers save even more, while also reducing waste.
An option allows continuous monitoring of the gripper’s air flow. If the vacuum is interrupted for any reason, the robot will come to an immediate halt and an alert pop-up window will be displayed in the gripper software.
WORLD’S MOST POWERFUL ELECTRIC VACUUM GRIPPER
Powerful vacuum flow can pick up even porous objects, such as thinner, less-expensive or recycled cardboard
IDEAL FOR PALLETIZING CARDBOARD BOXES
The powerful, customizable VGP20 easily handles thinner and less expensive packaging materials
AFFORDABLE AND VERSATILE FOR MULTIPLE APPLICATIONS AND MATERIALS
Easily changeable suction cup options and the ability to add or replace arms to fit highly specific application needs.
NO COMPRESSED AIR REQUIRED
No external air supply needed, saving maintenance and operation costs


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
How to Build a Pick & Place Application
Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Palletizing Application
Learn how to build a Palletizing application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Example application of VGP20
MATERIAL HANDLING
Can lift a wide range of items, including those with irregular shapes and porous surfaces. Ideal for packaging and palletizing of heavier items.
MORE
MACHINE TENDING
Multiple channel vacuum enables fast machine tending, speeding up cycle time.
MORE
Compatible with a wide range of robot brands















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
