REQUEST A QUOTE
VGC10
![VGC10 ELECTRICAL VACUUM GRIPPER VGC10 ELECTRICAL VACUUM GRIPPER](/sites/default/files/styles/500x500/public/2020-03/VG_mini_b_3_2.png?h=2a479378&itok=9uwAHA1O)
VGC10 – COMPACT, CUSTOMIZABLE ELECTRICAL VACUUM GRIPPER
- Flexible electric vacuum gripper with unlimited customization fits all your application needs
- Small, lightweight gripper is perfect for tight spaces but with plenty of power for objects up to 15kg
- No external air supply needed for reduced maintenance costs and faster deployment
Why VGC10 ELECTRICAL VACUUM GRIPPER?
The VGC10 electrical compact vacuum gripper has unlimited customization possibilities. It has changeable suction cup options too for nearly any application need. Smaller than the VG10, the VGC10 can fit into tight environments to extend your automation possibilities. And at half the weight of the VG10 but with the same payload, the VGC10 can lift small, odd-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed, this compact electrical gripper is easy to move, and simple programming makes it quick and easy to redeploy for greater production flexibility.
Seamless integration with the robot of your choice.
![High Flexibility](/sites/default/files/styles/benefits_96x/public/benefiticon/vgc10_High%20Flexibility_96.png?itok=MHFtZ4KF)
High Flexibility
Can be configured into any shape to match various parts
![Easy deployment, ideal for tight spaces](/sites/default/files/styles/benefits_96x/public/benefiticon/vgc10_Easy%20deployment%2C%20ideal%20for%20tight%20spaces_96.png?itok=bLlHJNNn)
Easy deployment, ideal for tight spaces
Compact, can work in tight spaces
![Lower operating costs](/sites/default/files/styles/benefits_96x/public/benefiticon/vgc10_Lower%20operating%20costs_96.png?itok=hamJmFwa)
Lower operating costs
No external compressed air required
VGC10’s advantages and features
Based on the award-winning VG10 electric vacuum gripper, the VGC10 is smaller and lighter than its predecessor, without compromising on the payload. It is a highly customizable end-of-arm tooling that allows manufacturers to focus on their application rather than the complexities of the robot. This compact gripper is perfectly suited for constrained environments and smaller robot arms while still offering an impressive payload. Despite the compact size, this end-of-arm tooling can lift up to 15kg (35 lb.)
Payload 15 kg (35 lb)
Can lift objects up to 15 kg
Compact, lightweight, and powerful
Grip and move a wide array of small, multi-dimensional, and heavy objects even with a lighter payload robot arm
Configurable suction cups
Suction cups can be easily changed, fitting to your application needs.
Unlimited Customization
Easily changeable suction cup options and the ability to add or replace arms to fit highly specific application needs
Independent air channels for dual gripping
Control the right and left sides of the vacuum gripper independently of one another, further increasing efficiency on your production line.
Integrated software
The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.
Built-in electric vacuum
No external air supply needed, saving maintenance cost
![VGC10’s advantages and features](/sites/default/files/aandf-background/alnyomat%20-%20VG_mini_b_0.png)
![](/sites/default/files/basic-page/bb_background.png)
INTERESTED?
GET IN TOUCH WITH US!
Request a quote
How to Build a Pick & Place Application
Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Press Brake Machine Tending Application
Learn how to build a Press Brake Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Applications with VGC10 vacuum gripper
MACHINE TENDING
Dual gripping functionality enables fast machine tending, speeding up cycle time
MORE
MATERIAL HANDLING
Can lift small, odd-shaped, and heavy objects even with smaller robot arms. Can fit into tight environments to extend your automation possibilities.
MORE
Compatible with a wide range of robot brands
![ABB abb robot gripper solutions](/sites/default/files/styles/robots_compatibility/public/robotpic/ABB_logo.png?h=52605a11&itok=SNJgMvK4)
![Denso denso grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/denso-logo.jpg?h=52605a11&itok=FzD2JI5K)
![Doosan Robotics doosan robotics gripper](/sites/default/files/styles/robots_compatibility/public/robotpic/doosan.jpg?h=f0d95172&itok=qmRJBmjA)
![Epson Robot epson robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/logo_epson.png?h=52605a11&itok=rRSEqHIJ)
![Fanuc fanuc robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/fanuc_logo.png?h=52605a11&itok=gPJwaU4v)
![Hanwha Robotics hanwha robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/Hanwha_logo.png?h=52605a11&itok=y1ik-W6V)
![JAKA Robotics jaka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/jaka_logo.jpg?h=52605a11&itok=u9fXzx9g)
![KUKA Robotics kuka robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/KUKA_logo.png?h=52605a11&itok=9WJMHtqR)
![Kassow Robots kassow robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kassow_logo.png?h=52605a11&itok=JUrB1DXa)
![kawasaki robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/kawasaki_logo.png?h=52605a11&itok=vWrQBg3R)
![Nachi Robotics nachi robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/dev_termek_forditas_torok.jpg?h=52605a11&itok=ZoLLbqe1)
![Omron compatible grippers for omron](/sites/default/files/styles/robots_compatibility/public/robotpic/Omron_logo_web.png?h=52605a11&itok=SxY-gcWf)
![Techman Robot techman robot grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/techman_logo.png?h=52605a11&itok=kd-qRXzy)
![Universal Robots universal robots grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/ur_logo.png?h=52605a11&itok=KNwZoA3n)
![Yaskawa Motoman yaskawa motoman robotics grippers](/sites/default/files/styles/robots_compatibility/public/robotpic/yaskawa_logo.png?h=52605a11&itok=SUP_rwAj)
Do you want to sell our products? Join our partner network! |
Become a partner |
![](/sites/default/files/styles/ebook_background/public/pbbackground/product_prochure__0_10_6.jpg?itok=eiQNekHB)
OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
![](https://onrobot.com/sites/default/files/wechat_QR.png)