Collaborative Robotics: Focus on the application


Each robot must be considered as an overall installation. Only as such can it add sustainable value for the end user.
The introduction of collaborative robotics into today’s production environments is tantamount to a technological paradigm shift. Processes as we knew them are changing sustainably. Where humans and robots used to be separated by safety fences, they work side by side today. Robots take on tasks that are monotonous and repetitive, so that employees can devote themselves to more demanding activities.
Due to their flexibility, collaborating lightweight robots – so-called cobots – can be used in a wide variety of industries and application areas. This is due to the numerous advantages they offer, such as
- safety when working alongside people
- uncomplicated handling and fast commissioning, with no specialist knowledge required
- fast amortisation, making an introduction even feasible for small and medium-sized enterprises
It is therefore hardly surprising that the demand for collaborative robots is currently rising massively.
Cobots: only functional as a complete solution
Cobots are functionally flexible and cover a wide range of tasks. However, the robot arm itself only gains its operational capability from the addition of applications. This idea can be illustrated by the example of the smartphone: The device itself is useless and has no function – only with apps installed can the user make phone calls, answer e-mails or surf the Internet.
The same applies to automation solutions: A robot arm alone is not providing any help. Only when end effectors, grippers or sensors are mounted can it accomplish tasks. And only then does it offer added value – the right combination of peripherals is decisive.
This insight should determine how we view the topic in the future, because regarding the changing environment, collaborative robotics will soon become an integral part of our working world.
End effectors determine the scope
Eventually, it is the end effector that adds value to the application. © David Klein
Only if the right technology is used in the right place can robots provide effective relief in the networked production process.
The combination of lightweight robot arm and gripper alone is traditionally particularly suitable for pick-and-place or packaging tasks. In combination with other tools, however, their usability increases considerably.
In order for a gripper to acquire the necessary sense of touch to perform precision tasks, it must be equipped with the appropriate sensors. They provide the necessary sensitivity. Installed between robot arm and end effector, they enable robots to perform highly complex tasks for which sensitivity is required, even today.
And the development continues: Gecko grippers, for example, use an adhesive system modeled on gecko feet. They can handle flat, highly sensitive and porous surfaces even better without damaging them. This will further enhance the usability of collaborative robotics.
While a robot arm is of little help on its own, grippers and sensors expand it for a functional and individually tailored automation solution: Each robot is an overall installation.
Only as such can it deliver on the promises of successful human-robot collaboration: easy operability, cost efficiency and security – in the immediate vicinity of employees.

Comment faire croître votre entreprise grâce aux applications collaboratives
Avec l'avènement d'un outillage plus adaptatif et plus intelligent, les robots peuvent désormais fonctionner avec plus de vitesse, de force, de sécurité et de précision, accomplissant un large éventail de tâches tout en maximisant le RSI. Apprenez davantage sur la façon dont vous pouvez obtenir une production plus rapide à moindre coût en téléchargeant notre livre électronique gratuit.
OBTENEZ LE LIVRE ÉLECTRONIQUE GRATUIT
|
![]() |