REQUEST A QUOTE
GECKO GRIPPER

COMPACT NO-MARK GECKO GRIPPER
- Compact, lightweight Gecko Gripper requires no cables, electricity, air, or programming for cost-effective, plug-and-play performance
- Innovative adhesive gripper for flat, smooth, or perforated objects automates tasks that were previously not possible
- No-mark gripping even for shiny surfaces - cleaning step is not required, saving time and improving productivity
Why Gecko Gripper?
The Gecko Gripper brings the innovative Gecko adhesive gripper technology to small-footprint applications that were previously impossible to automate. The gecko-inspired adhesive technology offers precise, no-mark gripping, even for perforated items such as circuit boards or for shiny surfaces, without the cleaning process. Named after their payload in kilos, the three different Gecko Grippers (SP1, SP3 and SP5) work with leading small robots and cobots. The compact, single-pad design allows easy workpiece accessibility, even in tight spaces. With no electronics or air supply needed, the Gecko Gripper is a cost-effective, true plug-and-play solution. Seamless integration with the robot of your choice.

Lower operating costs, higher ROI
Leaves no marks on the glass so no manual cleaning required

Faster, more productive solution
No wires or external air supply needed

Extended automation possibilities
Can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets
The Gecko Gripper's advantages and benefits
Gecko Gripper offers no-mark automation for flat, shiny, and perforated workpieces without electricity or air supply required. The Gecko Gripper is available in three sizes: Gecko Gripper SP1, Gecko Gripper SP3 and Gecko Gripper SP5 named after the gripper’s payload in kilos, featuring ability to lift a wide range of flat, smooth, shiny or perforated surfaces. Because the technology doesn’t mark even high-shine surfaces, it eliminates the need for a cleaning step in manufacturing processes, saving time and improving output. Similar to its larger sibling, the Gecko Gripper can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets.
Compact, lightweight, and flexible
The small, single-pad design allows easy workpiece accessibility, even in tight spaces.
Available for 1kg, 3kg, 5kg payloads
Gecko Gripper is available in three sizes; SP1, SP3 and SP5 named after the gripper’s payload in kilos, featuring ability to lift a wide range of flat, smooth, shiny or perforated surfaces
No wires or air supply needed
With no electronics or air supply needed, the Gecko Gripper is a cost-effective, true plug-and-play solution.
Little or no programming required
The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.
No-mark gripping for shiny workpieces without subsequent cleaning
Our gecko-inspired adhesive technology offers precise, no-mark gripping, even for perforated items such as circuit boards or for shiny surfaces
Powerful gripping for perforated workpieces
The Gecko Gripper can grip even perforated workpieces such as printed circuit boards, aluminium mesh or head gaskets - extending automation possibilities.


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
Applications with Gecko Gripper
MATERIAL HANDLING
No-mark gripping technology for pick and place processes. Even objects that are perforated can be picked up easily.
A small, compact gripper solution for your collaborative application.The small, single-pad design allows easy workpiece accessibility, even in tight spaces.
MORE
Compatible with a wide range of robot brands

















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
