REQUEST A QUOTE
MG10 MAGNETIC GRIPPER

Versatile electric magnetic gripper for safe and precise collaborative applications
- Electric magnetic gripper offers fast out-of-the-box deployment without the complexity and costs of external air supply
- Built-in intelligence with easily adjustable force and part detection ensures reliable handling of a wide range of part sizes and weights
- Fast, compact and customizable gripper to fit all your application needs
- Ensure safe and reliable operation by maintaining grip even after power loss or emergency stop
Why MG10 Gripper?
OnRobot's MG10 is a versatile, easy to use magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments. Fully compatible with all major robot brands through OnRobot’s One System Solution, the MG10 offers unique adjustable force and grip detection features that provide users with unprecedented levels of control.

Reliable and flexible handling
With configurable force and part detection, MG10 can handle a wide range of part sizes, shapes and weights.

Safe and collaborative operations
MG10 maintains its grip on workpiece even after power loss or emergecy stop

Reduced deployment and operation costs
No external air supply, cabling or ongoing maintenance needed
The MG10 advantages and features
With easily configurable magnetic force, the OnRobot MG10 gripper offers adjustable force to ideally match challenging application requirements such as destacking metal sheets one at a time. A built-in proximity sensor detects if a part has been picked up or not, and multi-magnet setups support applications that require reliable handling of large or heavy work pieces. And for safe, collaborative operation, the gripper maintains its hold on work pieces even in the case of power loss or emergency stop.
The affordable MG10 requires no external air supply or cables, for fast, easy installation and no additional costs. Like the rest of OnRobot’s family of no-fuss, all-electric grippers, the MG10 uses the Quick Changer and OnRobot’s intuitive programming for fast easy setup.
MG10 is ideal for unusually shaped parts as well as large flat metal sheets. Unlike vacuum grippers, the OnRobot magnetic gripper leaves no marks and can handle perforated, abrasive, or dusty work pieces. In press-tending and bending applications, the MG10 can manage a part throughout the entire process, even as the part changes shape.
RELIABLE GRIPPING WITH VARIABLE FORCE
The magnetic force can be easily configured in steps to fit your application requirements, even the most challenging like destacking thin metal sheets.
BUILT-IN PART DETECTION
Built-in proximity sensor can detect part presence, as well as if part is pickep up or not.
SAFE CONSISTENT GRIP EVEN AFTER POWER LOSS
If the power is lost, the MG10 gripper will keep the magnetic force and will not drop the workpiece.
NO COMPRESSED AIR REQUIRED
Electric magnetic gripper that is ready to use our of the box, with fast and easy installation and no additional costs.


INTERESTED?
GET IN TOUCH WITH US!
Request a quote
How to Build a Pick & Place Application
Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
How to Build a Press Brake Machine Tending Application
Learn how to build a Press Brake Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Example application of MG10
MACHINE TENDING
Ideal for handling unusually shaped parts in press-tending and bending applications, MG10 can manage a part throughout the entire process.
MORE
MATERIAL HANDLING
MG10 can easily handle metal blanks, punched steel parts, or perforated metal sheets, and can be used for destacking and separating sheets or palletizing metal parts.
MORE
Compatible with a wide range of robot brands

















Do you want to sell our products? Join our partner network! |
Become a partner |

OnRobot Product Brochure
OnRobot products open new possibilities for automating tasks that you never thought possible. Check out our product brochure to see how you can save cost and increase productivity with flexible automation tools
