OnRobot
MG10

MG10

Electric magnetic gripper

  • Electric magnetic gripper offers fast out-of-the-box deployment without the complexity and costs of external air supply
  • Built-in intelligence with easily adjustable force and part detection ensures reliable handling of a wide range of part sizes and weights
  • Fast, compact and customizable gripper to fit all your application needs
  • Ensure safe and reliable operation by maintaining grip even after power loss or emergency stop

Why MG10 Gripper?

OnRobot's MG10 is a versatile, easy to use magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments. Fully compatible with all major robot brands through OnRobot''s One System Solution, the MG10 offers unique adjustable force and grip detection features that provide users with unprecedented levels of control.
Reliable and flexible handling
With configurable force and part detection, MG10 can handle a wide range of part sizes, shapes and weights.
Safe and collaborative operations
MG10 maintains its grip on workpiece even after power loss or emergecy stop
Reduced deployment and operation costs
No external air supply, cabling or ongoing maintenance needed

The MG10 advantages and features

With easily configurable magnetic force, the OnRobot MG10 gripper offers adjustable force to ideally match challenging application requirements such as destacking metal sheets one at a time. A built-in proximity sensor detects if a part has been picked up or not, and multi-magnet setups support applications that require reliable handling of large or heavy work pieces. And for safe, collaborative operation, the gripper maintains its hold on work pieces even in the case of power loss or emergency stop.
The affordable MG10 requires no external air supply or cables, for fast, easy installation and no additional costs. Like the rest of OnRobot''s family of no-fuss, all-electric grippers, the MG10 uses the Quick Changer and OnRobot''s intuitive programming for fast easy setup.
MG10 is ideal for unusually shaped parts as well as large flat metal sheets. Unlike vacuum grippers, the OnRobot magnetic gripper leaves no marks and can handle perforated, abrasive, or dusty work pieces. In press-tending and bending applications, the MG10 can manage a part throughout the entire process, even as the part changes shape.
RELIABLE GRIPPING WITH VARIABLE FORCE
The magnetic force can be easily configured in steps to fit your application requirements, even the most challenging like destacking thin metal sheets.
BUILT-IN PART DETECTION
Built-in proximity sensor can detect part presence, as well as if part is pickep up or not.
SAFE CONSISTENT GRIP EVEN AFTER POWER LOSS
If the power is lost, the MG10 gripper will keep the magnetic force and will not drop the workpiece.
NO COMPRESSED AIR REQUIRED
Electric magnetic gripper that is ready to use our of the box, with fast and easy installation and no additional costs.

Interested?
Get in touch with us!

Example application of MG10

Machine tending
Ideal for handling unusually shaped parts in press-tending and bending applications, MG10 can manage a part throughout the entire process.
View application
Material handling
MG10 can easily handle metal blanks, punched steel parts, or perforated metal sheets, and can be used for destacking and separating sheets or palletizing metal parts.
View application

Compatible with a wide range of robot brands

ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa

Are you looking for something else?

Do you want to sell our products?
Join our partner network!

How to Grow your Business with Collaborative Applications

With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
Get the free ebook

Choose your language

Americas

English Español Português

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English