OnRobot

D:PLOY – The next big leap in automation

D:PLOY is industry's first automated platform for building, running, monitoring, and re-deploying collaborative applications. It automates the process of getting a robotic application up and running, allowing deployment directly on the manufacturing floor, with zero programming and zero simulations. With D:PLOY, complete applications can be deployed in just a few hours.

Why D:PLOY?

D:PLOY simplifies automation to provide you with a flexible, easy, and affordable entry point into robotic automation. D:PLOY offers dramatic savings of up to 90% on deployment and re-deployment time compared to conventional solutions available up until now, enabling you to finally reap the benefits of automation. D:PLOY helps bring down overall automation costs by reducing deployment and re-deployment time for you to see faster, lower-cost implementation, while gaining control over ongoing automation changes in your production.
Automate faster, easier, and without risk
Solve labor shortage problems
Relieve operators from unwanted tasks
Up to 90% deployment time savings for faster ROI
Improve productivity and stay ahead of competition
Take control of your automation journey
Bila A/S
Kent Ruseng Thomassen
R&D Managerat Bila A/S
tested out D:PLOY Palletizing
Bila A/S For manufacturers seeking a cost-effective, adaptable, and quickly deployable automation solution, D:PLOY stands out. It not only streamlines and accelerates the process of getting a robotic application up and running, but also allows anyone to easily adjust the application in case of production changes. For instance, with D:PLOY, manufacturers can modify product sizes, patterns, or add new products to the application - all without requiring programming or robotic expertise.

Get started with D:PLOY in just a few easy steps

Step 1
Cell setup
D:PLOY automatically discovers most of the installed hardware. You no longer need to spend a lot of time on setting up the robot, install or program the interface to control tools and other cell components.
Step 2
Workspace
Use the intuitive graphical interface to set workspace obstacles and cell boundaries. D:PLOY automatically generates a collision-free path depending on the obstacles defined.
Step 3
Application setup
Enter workpiece attributes, pick position and other application inputs via the simple step-by-step flow. D:PLOY automatically generates and optimizes all the program logic, signal exchanges, event handling and path planning for the entire application.
Step 4
Operate and monitor
Run your application at a click of a button. With minimal configuration, get monitoring insights into performance indicators in real time to enhance productivity and minimize downtime.
Step 5
Re-deploy
Quickly make changes and re-deploy the application when production requirements change, such as introducing a new part or to meet new packaging or palletizing needs.

One System, Zero Complexity, Unlimited Opportunities

Up to 90% faster deployment
Fast and easy deployment
Zero programming

Speed Your Application Success

The D:PLOY platform combines hardware and software to deliver solutions that address various robotic applications.

Today, D:PLOY supports the following applications, with more to follow.

Palletizing
Quickly and easily set up and adapt your palletizing application with D:PLOY Palletizing
View solution
Transferring
Quickly set up, run and redeploy any pick-and-place application with D:PLOY Transferring
View solution
CNC Machine Tending
Eliminate the complexity of robotic CNC machine tending with D:PLOY CNC
View solution
Packaging
Get fast, easy packaging without complex robot programming with D:PLOY Packaging
View solution

Compatible with a wide range of robot brands

ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa

Want to get started or have more questions about D:PLOY?

Our automation experts are ready to help you at every step!

Awards Won

RBR50 Robotics Innovation Award
RBR50 Robotics Innovation Award
DIRA Technology Prize
DIRA Technology Prize
Go Global Awards
Go Global Awards

How to Grow your Business with Collaborative Applications

With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
Get the free eBook