OnRobot

Machine Tending

Intelligent, flexible OnRobot electric grippers deploy fast and adapt easily, making them ideal for high-mix machine tending. A single customizable OnRobot gripper handles multiple part sizes, shapes, and materials, cutting tool costs, maintenance, and changeover time

Safer working conditions
Remove operators from repetitive, high-risk machine interaction. Reduce fatigue-related incidents on the floor
Consistent throughput, every shift
Robots don't tire. Get predictable cycle times hour after hour with no quality drift. Our grippers will keep going after your team goes home.
One tool, many part types
A single intelligent 3-finger gripper handles multiple part sizes, shapes and materials. Eliminate costly changeovers and custom tooling.
Recommended tools

Built for machine tending

Two electric grippers designed specifically for CNC and lathe applications. Auto centering, IP67-rated, and ready for lights out production.
3FG25
Heavy-duty - Three-finger - IP67

3FG25

Heavy-duty electric gripping for demanding CNC

Heavy-duty electric three-finger gripper with centric positioning, IP67 protection and internal or external gripping for large CNC workpieces.
Three-finger Heavy-duty Electric
  • Up to 25 kg form-fit payload - handle large, heavy workpieces
  • Up to 450 N gripping force - secure demanding CNC parts with normal grip
  • IP67 protection - operate in machining environments with coolant and chips
  • Centric three-finger design - position round workpieces accurately in machine chucks
2FG14
High-payload · Fast · IP67

2FG14

High-payload electric gripper for machine tending and heavy part handling

The 2FG14 handles up to 14 kg force-fit and 20 kg form-fit loads with up to 280 N gripping force. Its compact 1.5 kg design, IP67 protection, and fast adjustable motion suit demanding machine tending, material handling, and assembly.
High payload 2 finger electric
  • Up to 14 kg force-fit and 20 kg form-fit payload - high load capacity from a 1.5 kg gripper
  • 40-280 N force and 16-450 mm/s speed - tune the grip for heavy parts and cycle time
  • IP67 protection and power-loss holding - secure gripping in demanding production environments
  • 50 mm stroke, two finger positions and custom fingertips - cover internal and external gripping ranges
Also used for Machine Tending
Machine tending applications

What are you automating?

Select your application to see matched products, setup guides, and step-by-step learning paths.
CNC Machine tending
Automate part loading and unloading for CNC lathes and milling machines. Auto-centering grip ensures precise placement in machine chucks every time.
Start learning →
Press Brake Tending
Handle sheet metal and formed parts with electric grippers designed for the tight tolerances of press brake work. No pneumatics required.
Start learning →
In the field

3FG25 loading a CNC lathe with no pneumatics and no compressor

Electric grippers eliminate the compressed air lines, compressor maintenance, and energy overhead of traditional pneumatic solutions. One cable handles both power and communication.

IP67 Rated for coolant-rich CNC environments
< 5s Tool change with Quick Changer
25 kg Max payload for 3FG25
1 cable Power + communication, no extra wiring
Case studies

Real deployments, real numbers

Manufacturers across CNC, fluid technology, and high-mix aluminum production are using OnRobot grippers for machine tending

Not sure which gripper fits your needs?

Our application specialists have helped thousands of manufacturers automate machine tending. Tell us your setup, we'll recommend the right tools, robot arm, and deployment partner in your region.

  • Response within 2 business days

  • Regional partner matched to your location

  • Free application assessment, no commitment

Talk to a Specialist

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English