OnRobot
RG2

RG2

Flexible 2 finger robot gripper with wide stroke

  • Flexible grippers can be used for a wide range of part sizes and shapes
  • Plug-and-produce design reduces deployment time from a day to an hour
  • Easy deployment with out-of-the box grippers reduces programming time by 70%

Why RG2 Gripper?

One tool for all your needs – high flexibility
Out of the box, customized solution. Use one tool for various applications
Simplified one software system
Easy deployment, minimizes number of engineering hours
Flexibility in production
24/7 operations without hiring new employees

The RG2's advantages and features

The RG2 gripper can be combined with the Dual Quick Changer module. The Dual Quick Changer operates with the same principles as the Quick Changer module. However, the Dual Quick Changer is designed to enable the use of two end-of-arm tooling grippers (EoAT) at the same time, allowing, e.g., a RG2 gripper and a RG6 gripper to be used simultaneously.
Our unique robot end-of-arm tooling gripper helps you maximize the use of your robots. With the Dual Quick Changer installed, production time is reduced, because more work pieces are being handled simultaneously. Overall, the Dual Quick Changer will approximately increase production efficiency by 50%.
Large stroke
Automatically detects the stroke at program start without initialization. The maximum grip stroke of the RG2 is 110 mm (adjustable).
Grip indications
Automatic "lost grip detection", "grip detected", "continuous grip" and "measure width" detections remove the need for manually programming these features.
Customizable fingertips
The fingertips of the gripper can be easily customized, fitting the product shape for stable gripping.
Automatic tool center point calculation (TCP)
Automatic calculation of TCP eliminates the need for extensive programming in addition to reducing the deployment time.
Automatic payload calculation
Automatic payload calculations simplify the programming of the RG2 gripper.
Automatic depth compensation
Automatic depth compensation ensures the gripper's fingers sweep in parallel across work surfaces.
Integrated software
The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.
TÜV certified
Both the RG2 gripper and the RG6 gripper are TÜV certified.

Interested?
Get in touch with Us!

Case studies

How to Build a Pick & Place Application

Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Visit learn
How to Build a Pick & Place Application

How to Build a CNC Machine Tending Application

Learn how to build a CNC Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Visit learn
How to Build a CNC Machine Tending Application

The RG2's advantages and features

Material Handling
Ideal for high mix, low volume, can sort products by material, shape and size. Can handle fragile products using customizable finger positions.
Ensures precise picking and placement of products. Flat objects can be picked up because of automatic depth detection. Can be used for multiple purposes due to adjustable grip force. Able to automatically stack packaged products.
View application
Machine Tending
Can relieve your human employees of tedious and repetitive tasks, ensuring increased productivity and safety.
The dual gripper setup allows multiple products to be processed simultaneously.
View application

Compatible with a wide range of robot brands

ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa

Are you looking for something else?

Do you want to sell our products?
Join our partner network!

How to Grow your Business with Collaborative Applications

With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
Get the free eBook
How to Grow your Business with Collaborative Applications

Choose your language

Americas

English Español Português

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English