OnRobot

Palletizing

Automate repetitive pallet loading and unloading with flexible robotic palletizing solutions. Handle changing box sizes, pallet patterns, and production runs while reducing manual lifting and keeping output consistent.

Reduce repetitive manual lifting
Move demanding end-of-line palletizing tasks from operators to robots, reducing repetitive handling while freeing employees for higher-value production work.
Adapt to changing products and pallets
Handle different box sizes, pallet formats, and pallet patterns without building a dedicated system for every product. D:PLOY-based solutions support fast in-house changeovers when production changes.
Get automation running faster
Pre-engineered D:PLOY palletizing solutions combine the robot, tooling, lift, pallet fixtures, and software into a complete system designed for rapid deployment rather than months of custom engineering.

How to Build a Palletizing Application

Learn how to build a Palletizing application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.

Recommended tools

Built for flexible palletizing

Automatically palletize boxes, containers, bags, and other packaging across changing product sizes and pallet patterns with programmable layouts and fast changeovers.
VGP20
Vacuum · Electric · Four channels

VGP20

Electric high-flow vacuum gripper for palletizing, packaging, and material handling

VGP20 is an electric high-flow vacuum gripper with four independent channels, 16 standard suction-cup positions, integrated vacuum monitoring, and a typical maximum payload of 10 kg for standard cardboard.
vacuum palletizing electric
  • Four independent vacuum channels — control separate zones to match the workpiece and application
  • Up to 48 L/min total airflow — handle porous or irregular surfaces with high-flow electric vacuum
  • 16 standard cup positions — configure the grip pattern for boxes and changing workpieces
  • Integrated electric pump and monitoring — deploy without an external air supply for standard setups
2FGP20
2 finger - Integrated vacuum - Wide stroke

2FGP20

Electric gripper for palletizing

The 2FGP20, a powerful, versatile, electric palletizing gripper with a 20 kg payload and customizable arms that can handle open boxes and shelf-ready products while also handling slip sheets without changing the gripper or requiring additional handling.
Palletizer 2 finger electric
  • 20 kg payload - built for full-scale palletizing loads
  • Combined fingers + vacuum - electric parallel fingers grip open or heavy boxes vacuum-only grippers can't, and the integrated vacuum cup handles slip sheets, all in one tool with no gripper change
  • Electric finger gripping - no external air supply needed for the grip itself, so faster deployment and lower running costs
  • Customizable, wide-stroke arms - swap or adjust fingertips to redeploy across different box types and lines quickly
Also used for palletizing

Palletizing without the usual complexity

Bring the robot, lift, gripper, pallet fixture, and deployment software together in one integrated system designed to get production running quickly and remain adaptable when requirements change.

Same day Installation for compatible D:PLOY Off-The-Shelf Solutions
< 1 year Typical payback for D:PLOY-based solutions
900 mm Additional vertical travel with Lift100
30 kg Maximum payload with VGP30
Case studies

Palletizing in real production

See how manufacturers use robotic palletizing to reduce manual handling, increase available production capacity, and create more flexible end-of-line processes.

Not sure which palletizing setup fits your production?

Our application specialists can help match your products, payloads, pallet dimensions, robot, and production targets with the right palletizing setup. Tell us what you need to move, and we'll recommend the right solution and deployment partner.

  • Response within 2 business days

  • Regional partner matched to your location

  • Free application assessment, no commitment

Talk to a Specialist

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English