OnRobot
VGP20
VGP20
Vacuum · Electric · Four channels

VGP20

Electric high-flow vacuum gripper for palletizing, packaging, and material handling

  • Four independent vacuum channels — control separate zones to match the workpiece and application
  • Up to 48 L/min total airflow — handle porous or irregular surfaces with high-flow electric vacuum
  • 16 standard cup positions — configure the grip pattern for boxes and changing workpieces
  • Integrated electric pump and monitoring — deploy without an external air supply for standard setups
10 kg Typical maximum payload for standard cardboard
20 kg Conditional maximum payload at low acceleration
4 Independent vacuum channels
48 L/min Maximum total airflow
16 Standard cup positions
IP54 Protection rating
Palletizing
Handle cardboard boxes with high airflow and independently controlled vacuum zones across changing pallet patterns.
Packaging
Configure up to 16 standard cup positions for cartons and workpieces with different sizes, surfaces, or pickup points.
Material handling
Use four channels, integrated airflow control, and vacuum monitoring to adapt the grip to each move.
01

Handle cardboard with high airflow

Porous cardboard can leak air and reduce vacuum performance. The VGP20 provides up to 48 L/min total airflow across four channels, helping maintain the grip on cardboard and other workpieces where lower-flow systems may struggle.

48 L/min Maximum total airflow
02

Configure four vacuum zones

Sixteen standard cup positions are divided across four independently controlled channels. Use only the zones that contact the workpiece, adjust the cup layout, or control channels separately for different box sizes and pickup patterns.

4 Independently controlled channels
03

Scale payload for the application

For standard cardboard, the typical maximum payload is 10 kg using all available suction cups. Loads up to 20 kg require low acceleration and may depend on the workpiece, cup layout, vacuum level, and optional equipment.

10 kg Typical maximum for standard cardboard
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY VGP20

High-flow vacuum for changing palletizing tasks

Use four channels and up to 48 L/min total airflow to handle cardboard and other workpieces where leakage affects vacuum performance.

Activate only the channels that contact the workpiece, helping the gripper adapt to changing box sizes, surfaces, and pickup patterns.

The standard gripper provides 16 cup positions. An optional high-payload bracket adds 24 positions and connections for external vacuum assistance when the application requires it.

Application

Built for palletizing and packaging

Automate palletizing, packaging, and material handling for cardboard boxes and other vacuum-suitable parts. Four channels, configurable cup positions, airflow control, and monitoring help adjust the grip for changing sizes, surfaces, and pickup patterns.

10 kg Typical payload for standard cardboard
48 L/min Maximum total airflow
16 Standard cup positions
Dutch Distillery Automates Palletizing - Up and Running Within One Day
Palletizing

Dutch Distillery Automates Palletizing - Up and Running Within One Day

1 day from delivery to production
Schrobbelèr B.V., a Dutch herbal liquor producer, sought to automate its palletizing process without disrupting traditional craftsmanship. They chose an Off-The-Shelf palletizing solution powered by D:PLOY, enabling a seamless, one-day installation during active production. The automation alleviated the physical strain of handling heavy 11kg boxes, improving efficiency while addressing industry challenges like shifting consumer demands and competition. By reducing bottlenecks and enhancing worker safety, Schrobbelèr overcame the complexity of automation with a flexible, cost-effective solution.
Downloads & resources

Everything you need to get started

Full technical documentation for evaluating, configuring, and deploying the VGP20.
Datasheet
Full technical specifications, dimensions and performance data for the VGP20
Download →
Step files
3D models for integration.
Download →

Ready to integrate the VGP20 into your setup?

Tell us about your boxes, surfaces, payload, robot, and cycle requirements. Our local expert can help assess cup layout, vacuum performance, and whether optional high-payload equipment is appropriate.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English