OnRobot
VGC10
VGC10
VGC10
VGC10
VGC10
Vacuum · Electric · Compact

VGC10

Compact electric vacuum gripper for flexible handling in tight spaces

  • Up to 15 kg payload with customized attachments — handle demanding parts with a compact tool
  • Two independent vacuum channels — grip two parts or control separate zones
  • Configurable suction cups and adapter plate — match the gripper to part shape and space
  • Integrated electric vacuum pump — deploy without an external compressed-air supply
Machine tending
Use independent channels to remove a finished part and load the next workpiece in one cycle when the setup supports dual gripping.
Pick and place
Configure the cup layout for small, multi-dimensional, or heavier parts across sorting and transfer tasks.
Tight-space handling
Compact dimensions and a low tool weight help smaller robot arms reach into constrained work areas.
01

Configure the grip around the part

The VGC10 supports one to seven vacuum cups, a rotatable adapter plate, and changeable fittings. Adjust the cup pattern for different part geometries, or create a customized adapter when the standard layout does not fit the application.

1–7 Configurable vacuum cups
02

Use two vacuum zones independently

Channels A and B can operate separately for dual gripping, or together when the adapter plate is rotated to combine airflow. This supports efficient load-unload cycles and flexible handling strategies with one compact tool.

2 Independent vacuum channels
03

Deploy vacuum without external air

An integrated electric pump generates vacuum at the tool, so no external compressed-air supply is required. Integrated software simplifies setup and keeps vacuum control inside the robot application.

Integrated Electric vacuum pump
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY VGC10

Compact vacuum gripping with flexible configuration

Use up to seven standard cup positions, rotate the adapter plate, or add extensions and fittings to match the workpiece and available space.

Operate channels A and B independently for dual gripping, or combine them when the application benefits from higher airflow.

Integrated electric vacuum and software reduce external equipment and support faster deployment and changeovers.

Application

Built for compact, flexible handling

Automate machine tending, material handling, pick and place, packaging, and suitable assembly tasks where space is limited. Configurable cups and two vacuum channels help the VGC10 adapt as part geometry and production needs change.

15 kg Payload with customized attachments
101 × 100 × 100 mm Compact dimensions
2 Independently controlled channels
Increased Productivity at Okura Kogyo

Increased Productivity at Okura Kogyo

Okura Kogyo solves labor shortages and increases productivity.
Downloads & resources

Everything you need to get started

Full technical documentation for evaluating, configuring, and deploying the VGC10.
Datasheet
Technical specifications, dimensions, and performance data for the VGC10.
Download →
Step File
3D file for technical integration
Download →

Ready to integrate the VGC10 into your setup?

Tell us about your parts, surfaces, robot, and production needs. Our local expert can help assess cup configuration, payload conditions, and the right path to deployment.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English