OnRobot
Pallet Station
Pallet detection - Multiple pallet sizes - Floor mounted

Pallet Station

Durable pallet fixture for reliable robot palletizing

  • Supports standard and custom pallet sizes from 600 × 800 mm up to 1,250 × 1,250 mm
  • Integrated sensor detects when the pallet is correctly positioned
  • Durable floor-mounted design provides a repeatable pallet reference
  • IP54 protection and calculated operating life of 200,000 cycles
600 × 800 mm Minimum supported pallet size
1,250 × 1,250 mm Maximum supported pallet size
6 mm Sensor activation zone
IP54 Protection rating
200,000 Calculated operating cycles
24 V Typical power supply
End-of-line palletizing
Provide a fixed, detectable pallet position for reliable stacking at the end of a production or packaging line.
High-mix production
Adjust the fixture for different supported pallet formats when products, customers or shipping requirements change.
Dual-pallet cells
Use separate Pallet Stations to define loading positions for cells that alternate between pallets.
01

Position pallets consistently

The floor-mounted fixture gives the robot a stable, repeatable pallet reference. Operators can place a pallet against the guides without manually measuring its position for every new load.

6 mm Sensor activation zone
02

Confirm the pallet is ready

An integrated sensor detects pallet presence within the activation zone, giving the palletizing setup a clear signal before the robot begins or continues stacking.

24 V Typical sensor supply
03

Handle common pallet formats

Pallet Station supports standard formats used across Europe, North America, Asia, Australia and the UK, plus compatible custom pallets within the specified size range.

6+ Standard pallet formats supported
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY PALLET STATION

A clear pallet reference for reliable automation

Floor mounting and adjustable guides provide a consistent reference point for the robot throughout palletizing.

The integrated sensor confirms when a pallet is in position, supporting a controlled and predictable palletizing sequence.

Configure the fixture for supported standard or custom pallet sizes as production and shipping requirements change.

Application

Built for reliable pallet positioning

Give the robot a consistent pallet location and a clear presence signal. Pallet Station supports flexible palletizing across common regional formats and compatible custom pallets.

600 × 800 mm Minimum pallet size
1,250 × 1,250 mm Maximum pallet size
IP54 Protection rating
Downloads & resources

Technical resources for your palletizing cell

Documentation for specifying, installing and integrating Pallet Station.
Datasheet
Specifications, supported pallet sizes and mechanical dimensions for Pallet Station.
Download →
Step file
3D models for mechanical integration.
Download →

Ready to build a reliable palletizing cell?

Tell us about your application and volume. Our local expert will come back with pricing, compatible robot recommendations, and a regional integration partner.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English