OnRobot
RG6
RG6
2-finger · Electric · 160 mm stroke

RG6

Flexible electric gripper for larger parts, machine tending, material handling and assembly

  • Up to 6 kg force-fit payload — handle larger and heavier parts with one flexible tool
  • 160 mm adjustable stroke — adapt to a wide range of part sizes and shapes
  • 25–120 N adjustable gripping force — tune the hold to the workpiece
  • Internal and external gripping with customizable fingertips — adapt the tool to the part
Physical AI

Develop with RG6 in simulation and ROS 2

• Simulation-ready gripper models
• Standardized access to real-world gripper data
• Standardized control of physical grippers

Machine tending
Loads and unloads CNC machines while handling larger parts with adjustable stroke, force, and customizable fingertips.
Material handling
Picks, sorts, and transfers larger or heavier parts with programmable gripping and built-in grip feedback.
Assembly
Handles components for positioning, insertion support, and other repetitive assembly steps.
01

Flexible gripping for larger parts

The RG6 combines a 160 mm adjustable stroke with 25–120 N programmable gripping force, so one tool can handle a wide range of larger part sizes and shapes. Internal and external gripping plus customizable fingertips make it easier to adapt the gripper to the workpiece.

160 mm Adjustable stroke for larger parts
02

Faster setup with automatic calculations

Automatic tool center point and payload calculations reduce manual setup work when deploying or changing the application. Integrated software keeps gripping parameters inside the robot program, making changeovers faster and easier to repeat.

Automatic TCP and payload calculation
03

Grip feedback built into the process

Built-in grip detection reports when a part is gripped, lost, or continuously held, and can measure part width. This gives the robot useful process feedback without adding separate sensors or custom detection logic.

Built-in Grip detection and width measurement
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY RG6

Flexible handling without unnecessary complexity

The RG6 is designed for larger and heavier parts, with up to 6 kg force-fit payload, up to 10 kg form-fit payload, a 160 mm adjustable stroke, and 25–120 N gripping force. Customizable fingertips and internal or external gripping help one tool cover more workpieces.

Automatic TCP and payload calculation, automatic depth compensation, and integrated software remove several manual setup steps. Operators can update gripping parameters in the robot program and redeploy the application without rebuilding the tooling.

Automatic grip detection helps the robot respond when a part is gripped, lost, or continuously held. The RG6 can also measure part width, adding useful feedback for machine tending, material handling, pick and place, and assembly tasks.

Application

Built for flexible industrial handling

Automate machine tending, material handling, pick and place, and suitable assembly tasks involving larger or heavier parts. Adjustable stroke and force, customizable fingertips, and built-in detection help the RG6 adapt when parts and production requirements change.

160 mm adjustable stroke
25–120 N adjustable gripping force
Up to 6 kg force-fit payload
Automated Food Packaging with RG6 Grippers

Automated Food Packaging with RG6 Grippers

Packaging at Plus Pack is now done even faster and without the physical strain.
Downloads & resources

Everything you need to get started

Full technical documentation for evaluating, specifying, and deploying the RG6.
Datasheet
Technical specifications, dimensions, and performance data for the RG6.
Download →
Fingertip drawing
Technical dimensions for designing custom X-shaped RG6 fingertips.
Download →

Ready to integrate the RG6 into your setup?

Tell us about your parts, robot, and production needs. Our local expert will help assess the setup, compatible robot options, and the right path to deployment.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English