OnRobot
MG10
MG10
Electric magnetic - Adjustable force - Part detection

MG10

Flexible magnetic gripping for metal parts

  • Adjustable magnetic force - configure the grip for different metal parts and sheet thicknesses
  • Built-in part detection - verify that a workpiece has been picked
  • Power-loss hold - maintains magnetic force if power is interrupted or an emergency stop occurs
  • Electric operation - deploy without an external compressed-air supply
10 kg Maximum payload, parallel lift without pads
300 N Pulling force
10 Magnetic force steps
300 ms Typical gripping time
IP67 Protection rating
0.8 kg Gripper weight
Machine tending
Handle metal blanks and parts through press tending, bending and other machine processes, even as the workpiece changes shape.
Material handling
Pick, separate and move metal sheets, punched parts and irregular workpieces without relying on an airtight surface.
Assembly
Position ferromagnetic components for assembly with adjustable magnetic force and built-in part detection.
01

Handle metal parts vacuum cannot

The MG10 grips ferromagnetic workpieces without requiring a sealed surface. It can handle perforated, abrasive, dusty and unusually shaped metal parts while leaving no vacuum-cup marks.

300 N Pulling force
02

Adjust force for each workpiece

Configure the magnetic force in ten steps to match different part sizes, weights and process needs. Adjustable force supports tasks such as separating thin metal sheets one at a time.

10 steps Adjustable magnetic force
03

Keep the part held through power loss

The gripper maintains its magnetic hold if power is lost or an emergency stop occurs. This helps prevent a held workpiece from being released unexpectedly during an interruption.

Power-loss Hold maintained
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY MG10

Flexible magnetic handling for metal parts

Magnetic gripping does not depend on an airtight surface. The MG10 can handle perforated, dusty, abrasive and irregular ferromagnetic parts, including metal sheets and blanks used in machine-tending processes.

Magnetic force can be configured in ten steps, helping the gripper match different workpieces and separate thin sheets. Pads, cylindrical fingertips and custom fingers extend the mechanical setup for specific parts.

A built-in proximity sensor supports part-presence detection with compatible finger setups. If power is interrupted or an emergency stop occurs, the MG10 maintains its magnetic force and continues holding the workpiece.

Application

Built for metal handling and machine tending

Automate press tending, bending, destacking and material handling for ferromagnetic workpieces. The MG10 combines adjustable magnetic force, built-in part detection and power-loss hold in a compact electric gripper that does not require compressed air.

10 kg Maximum payload, parallel lift without pads
300 N Pulling force
10 steps Adjustable magnetic force
Downloads & resources

Everything you need to get started

Product resources for evaluating, specifying and deploying the MG10.
Datasheet
Full technical specifications, dimensions and performance data for the MG10
Download →
Step file
3D models for mechanical integration.
Download →

Ready to integrate the MG10 into your setup?

Tell us about the metal parts and process you want to automate. Our local expert will help you assess the MG10 for your robot, workpiece and application.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English