OnRobot
VG10

VG10

Flexible, adjustable electrical vacuum gripper

  • Out-of-the-box deployment—plug into the robot arm and configure the gripper to fit the product—provides fast productivity and ROI.
  • No external air supply required reduces maintenance costs and speeds deployment.
  • Dual gripping functionality enables shorter cycle time.

Why VG10 Electric Vacuum Gripper?

More productive solution
Two vacuum lines increase process speed
Lower operating costs, higher ROI
No external compressed air needed saving mantenance cost
Flexible and fast re-deployment
Various vacuum cups increase speed and flexibility for multiple applications

The VG10 vacuum gripper's advantages and features

The VG10 vacuum gripper is an end-of-arm tooling (EoAT) specifically designed for collaborative robot applications. The VG10''s adjustable vacuum and gripping arms make it ideal for operations involving work pieces of many different sizes and shapes.
The VG10 is a dual suction gripper, meaning you can activate the right and left sides of the vacuum gripper to perform different tasks independent of each other. Doing so speeds up cycle time in addition to optimizing the overall efficiency of your production line.
Configurable suction cups
Suction cups can be easily changed, fitting to your application needs.
Built-in electric vacuum
No external air supply needed, saving maintenance cost.
Payload 15 kg (35 LB)
Can lift up objects up to 15 kg.
Integrated software
The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.
Independent air channels for dual gripping
Control the right and left sides of the vacuum gripper independently of one another, further increasing efficiency on your production line.

Interested?
Get in touch with Us!

How to Build a Pick & Place Application

Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Visit learn
How to Build a Pick & Place Application

The VG10 vacuum gripper's advantages and features

Material Handling
VG10 has the flexibility to handle different shapes and sizes.
Fast box palletizing with dual gripping functionality. Combined with HEX force/torque sensor ideal for stacking.
View application
Machine Tending
The vacuum gripper can perform separate tasks at the same time. Dual gripping also provides fast productivity and ROI.
View application

Compatible with a wide range of robot brands

ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa

Are you looking for something else?

Do you want to sell our products?
Join our partner network!

How to Grow your Business with Collaborative Applications

With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
Get the free eBook
How to Grow your Business with Collaborative Applications

Choose your language

Americas

English Español Português

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English