OnRobot
VG10
VG10
VG10
VG10
Electric vacuum - Adjustable arms - Dual channels

VG10

Flexible electric vacuum gripping

  • Integrated electric vacuum - deploy without an external compressed-air supply
  • Two independent vacuum channels - pick two workpieces or run separate handling steps in one cycle
  • Adjustable arms and configurable suction cups - adapt the gripper to different shapes and sizes
  • Integrated software - install, program and redeploy the gripper quickly
15 kg Maximum payload
10 kg Rated payload
80% Maximum vacuum
12 L/min Air flow
IP54 Protection rating
1.62 kg Gripper weight
Pick and place
Handle parts with flat or sealed surfaces using adjustable arms and suction cups configured for the workpiece.
Machine tending
Use the two independent vacuum channels to load and unload parts efficiently, including separate handling steps in one cycle.
Packaging
Move boxes, containers and packaged goods without an external air supply, then reconfigure the gripper for the next format.
01

Configure the grip to the part

Adjust the four arms by hand and configure the suction cups to match different workpiece shapes and sizes. The VG10 can be redeployed as products and production needs change.

4 arms Adjustable by hand
02

Two channels, one efficient cycle

The VG10 groups its suction cups into two independently controlled channels. Pick two workpieces at once or perform separate handling steps in the same robot cycle.

2 channels Independent vacuum control
03

Electric vacuum, ready to deploy

The vacuum pump is integrated into the gripper, so no external compressed-air supply is required. Integrated software also simplifies installation, programming and changeovers.

Integrated Electric vacuum pump
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY VG10

Flexible vacuum gripping for changing tasks

Four adjustable arms and configurable suction cups let you set up the VG10 for different shapes, sizes and surface conditions. Manual arm adjustment and integrated software make it practical to redeploy the same gripper as production changes.

The VG10 divides its suction cups between two independently controlled channels. Use both channels together for one workpiece, pick two items in a single cycle, or handle separate process steps without changing tools.

An integrated electric vacuum pump removes the need for an external air supply. With fewer external components to install and integrated software for setup and programming, the VG10 is straightforward to commission and move between applications.

Application

Built for flexible material handling

Automate pick and place, machine tending and packaging tasks with a gripper that adapts to different workpieces. Adjustable arms, configurable suction cups and two independent vacuum channels help the VG10 handle changing products while the integrated electric vacuum keeps deployment simple.

15 kg Maximum payload
2 channels Independent vacuum control
1-16 Vacuum cups
Downloads & resources

Everything you need to get started

Product resources for evaluating, specifying and deploying the VG10.
Datasheet
Full technical specifications, dimensions and performance data for the VG10
Download →
Step File
3D models for mechanical integration.
Download →

Ready to integrate the VG10 into your setup?

Tell us about the workpieces, surfaces and process you want to automate. Our local expert will help you assess the VG10 for your robot and application.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English