OnRobot
LIFT100
LIFT100
LIFT100
900 mm stroke - 100 kg payload - 7th axis

LIFT100

Long-stroke robot elevator for palletizing and vertical reach

  • 900 mm stroke - extends robot reach from 730 to 1,630 mm above the floor
  • Up to 100 kg payload - supports the robot and tooling throughout vertical motion
  • Up to 100 mm/s speed with ±0.5 mm positioning repeatability
  • Integrated safety functions with TÜV-certified stop functionality
900 mm Vertical stroke
100 kg Maximum payload
100 mm/s Maximum lift speed
±0.5 mm Positioning repeatability
IP54 Protection rating
1,000,000 Calculated operating cycles
Palletizing
Extend vertical reach to build taller pallet loads and handle more pallet, box and pattern combinations.
Material handling
Move parts and loads between work heights without using a larger robot or redesigning the entire cell.
Machine tending
Add controlled vertical travel when machines, fixtures or handling positions sit at different heights.
01

Reach the full pallet height

The 900 mm stroke extends the robot mounting height from 730 to 1,630 mm above the floor, giving the robot the vertical reach needed for taller pallets and more stacking patterns.

900 mm Vertical stroke for expanded robot reach
02

Carry the robot and tooling precisely

LIFT100 supports up to 100 kg while its robust construction minimizes deflection. Positioning repeatability of ±0.5 mm helps keep box placement controlled throughout the lift stroke.

100 kg Payload for robot, tooling and application load
03

Built for demanding production

The elevator is designed for reliable operation in typical manufacturing environments, with IP54 protection, integrated safety functions and a calculated life of up to 1,000,000 operating cycles under stated conditions.

1,000,000 Calculated operating cycles under stated conditions
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron
WHY LIFT100

More reach without a larger robot

Add 900 mm of controlled vertical movement so one robot can cover taller pallets, more layer heights and a broader range of palletizing patterns.

A rigid high-payload design supports up to 100 kg and minimizes deflection, helping the robot place loads consistently as the lift moves.

TÜV-certified stop functionality supports collaborative deployment, while integration with OnRobot palletizing components reduces engineering work.

Application

Built for flexible palletizing

Use LIFT100 as a seventh axis to extend robot reach across taller pallets and changing production requirements. Its 900 mm stroke, 100 kg payload and precise positioning support reliable palletizing without oversizing the robot.

900 mm Vertical stroke
100 kg Maximum payload
±0.5 mm Positioning repeatability
Solving Labor Shortages in Palletizing

Solving Labor Shortages in Palletizing

Labor shortages and non-stop production line led Sano to automate its palletizing processes.
Downloads & resources

Technical resources for your integration

Technical documentation for evaluating and integrating LIFT100 into palletizing and vertical-reach applications.
Datasheet
Specifications, dimensions and performance data for LIFT100.
Download →
Step file
3D models for mechanical integration.
Download →

Ready to extend your robot’s vertical reach?

Tell us about your robot, payload, pallet height and application. Our local expert can help assess whether LIFT100 fits your cell and integration requirements.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English