The RG2 gripper is a flexible collaborative 2 finger gripper with wide strokes. Fast deployment and easy customization for a wide range of applications.
View product
The RG6 is a flexible collaborative gripper with a larger reach and a built-in OnRobot Quick Changer that broadens the scope of applications you can automate
View product
Optimize your throughput and boost flexibility with a powerful pneumatic vacuum gripper, designed for high-mix applications.
View product
Parallel gripper for collaborative and light industrial robots, helps you automate pick and place, machine tending and assembly tasks.
View product
The 2FGP20 electric gripper is ideal for palletizing applications offering a wide stroke and customizable arms to handle different products.
View product
Magnetic gripper for material handling, assembly and machine tending applications in manufacturing, automotive and aerospace environments.
View product
Flexible and compact plug-and-play gecko gripper designed to fit even tight spaces. Fast deployment with lower operating costs.
View product
A flexible, large-stroke 3-Finger Gripper ideal for a wide range of objects and shapes in machine-tending applications such as CNC lathe machine.
View product
Built to handle larger and heavier parts, the heavy-duty gripper 3FG25 is ideal for CNC Machine Tending, Material Handling and Assembly tasks.
View product
VG10 is a flexible and adjustable EoAT dual suction gripper designed for collaborative robot applications from machine tending to material handling.
View product
The VGC10 is perfectly suited for tight spaces and smaller robot arms. Quick and easy to redeploy, with unlimited customization for nearly any application.
View product
Electric vacuum gripper ideal for heavy-duty packaging and palletizing applications with payload up to 20kg.
View product
Certified food-grade soft robot gripper for handling food, beverage, cosmetics, pharmaceutical and other delicate items.
View product
Flexible and adaptable 2.5D robot vision system, OnRobot eyes are deployed in many collaborative applications from sorting, CNC machine tending and more.
View product
This smart screwdriver easily automates multiple screwdriving processes with no downtime for manual changeovers. It gets the job done right – consistently and faster – with precise torque control and intelligent error detection
View product
Complete electric random orbital sander solution can be deployed for almost any automated finishing application, from sanding and buffing to polishing and cleaning.
View product
Accurate force and torque measurements with 6 axis force torque sensor for various applications. Designed to fit most of the industrial robot arms.
View product
Long-stroke, high-payload robot elevator for versatile 7th axis. Ensures precise positioning in palletizing and manufacturing applications.
View product
OnRobot Changer is the lightest and quickest robot changing tool on the market. Fast changing within 5 seconds with no screwing due to its locking mechanism.
View product
OnRobot's Dual Quick Changer enables you to use our end-of-arm tools together in a single cycle - Improve productivity by 50% or more.
View product
OnRobot's Dual Mounting Kit enables you to mount two independent Quick Changers in any orientation or position required by their application
View product