OnRobot
2FG7

2FG7

Parallel Robot Gripper

  • Complete, easy-to-program, collaborative parallel gripper gets to work fast in a wide range of applications
  • Strong parallel gripper is easy to deploy in tight spaces and handles demanding payload requirements
  • Get fast ROI with a single flexible, intelligent, and precise gripper that can be easily customized and adapted for many tasks
  • Ready for use almost anywhere, with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use

Why 2FG7 Parallel Gripper?

Production ready
Built to withstand harsh manufacturing conditions and applications, can handle demanding payloads even in tight spaces.
One gripper for a wide range of applications
Strong yet flexible, with precise adjustment of force and stroke to fit your specific application requirements.
Extended automation possibilities
Cleanroom certification for straightforward deployment in pharmaceutical and electronics industry.

The 2FG7 advantages and features

Smaller and more powerful than other 2 finger grippers, the 2FG7 is perfect for use in applications with limited maneuvering space. Boasting a maximum payload of 11 kg (24.3 lb), an external grip range of up to 73 mm (2.87 in), and a gripping force of 20 N to 140 N, the versatile 2FG7 can easily handle heavy or bulky payloads. And with IP67 rating for harsh environments and ISO Class 5 certification for cleanroom use, the 2FG7 is ready to work almost anywhere you need it. Unlike complex and expensive pneumatic gripper setups, the electric 2FG7 can be easily programmed for precise force, speed, and stroke control settings through an intuitive software interface. Intelligent feedback such as grip detection and lost-grip detection improve overall accuracy. And like the rest of OnRobot's family of no-fuss, all-electric grippers, the 2FG7 lets you say “so long” to the hassles and costs of compressed air.
AFFORDABLE AND EASY TO USE FOR FAST ROI
Easy to use and cost effective, the 2FG7 gripper can be deployed within minutes for many different applications.
IDEAL FOR SMALL SPACES AND DEMANDING PAYLOADS
With powerful grip and small footprint, 2FG7 is the perfect gripper to use in small work envelopes and in applications with tight quarters for maneuvering, even with heavy payloads.
FLEXIBLE AND PRECISE
Precise adjustment of the wide force range and stroke means you can use the same gripper for many different tasks and applications.
NO COMPRESSED AIR REQUIRED
Electric parallel gripper, 2FG7 is ideal for high-mix/low-volume production since it allows for quick and easy deployement and redeployment.
IP67 RATING FOR HARSH ENVIRONMENTS
2FG7 can withstand harsh manufacturing conditions and applications such as in machine tending applications.
ISO CLASS 5 CERTIFICATION FOR CLEANROOM USE
Compliant with ISO Class 5 required for many handling applications, the 2FG7 is ready to use in pharmaceuticals and electronics industries.

Interested?
Get in touch with Us!

How to Build a Pick & Place Application

Learn how to build a Pick & Place application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Visit learn
How to Build a Pick & Place Application

How to Build a CNC Machine Tending Application

Learn how to build a CNC Machine Tending application with this detailed video guide. You will be presented with the best practices, considerations and main technical details needed to successfully deploy the application.
Visit learn
How to Build a CNC Machine Tending Application

The 2FG7 advantages and features

Material Handling
Ideal for high mix, low volume, allows for quick and easy settings adjustments depending on the parts being handled.
View application
Machine Tending
Can relieve your human employees of tedious and repetitive tasks, ensuring increased productivity and safety.
IP 67 certified.
View application

Compatible with a wide range of robot brands

ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa ABB Denso Doosan Elite Robots Epson Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Omron Schneider Electric Techman Universal Robots Yaskawa

Are you looking for something else?

Do you want to sell our products?
Join our partner network!

How to Grow your Business with Collaborative Applications

With the dawn of smarter, more adaptive tooling, robots can now function with greater speed, strength, safety and precision, accomplishing a wide range of tasks, while maximizing ROI. Learn more on how you can enable faster production at lower costs by downloading our free eBook.
Get the free eBook
How to Grow your Business with Collaborative Applications

Choose your language

Americas

English

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English