OnRobot
2FGP20 Fork
2FGP20 Fork
2FGP20 Fork
2FGP20 Fork
2FGP20 Fork
2FGP20 Fork
2FGP20 Fork
Fork lifting - Top clamping - Integrated vacuum

2FGP20 Fork

Intelligent electric fork palletizing gripper

  • Flexible and intelligent gripper handles boxes requiring bottom support, such as open, display, or low-rigidity boxes.
  • Out-of-the-box tool significantly reduces deployment time
  • Electric tool ensures lower operating costs by eliminating compressed air
  • Integrated vacuum handles slip sheets without changing the gripper
16 kg / 35.2 lbs Maximum payload
260 mm / 10.24 inch Fork Stroke
16-180 mm/s Fork Speed
218 mm / 8.58 inch Clamp Stroke
10-40 N Clamp Force
IP54 Protection rating
Palletizing
Lift boxes from underneath and stabilize them from above for controlled placement across pallet layers.
Interlayer sheet handling
Pick and place interlayer sheets between pallet layers with the same gripper used to handle your boxes.

Advantages and Features

The 2FGP20 Fork is an electric fork palletizing gripper for boxes up to 16 kg requiring bottom support. It offers a wide gripping range, adjustable stroke and clamping force, intelligent grip detection, and integrated vacuum for slip sheet handling. Integrated software, single-cable connection, and a patented quick changer make it easy to deploy across any robot brand - no custom engineering required.

01

Controlled handling up to 16 kg

Support boxes from below with a fork payload up to 16 kg. Adjust top-clamp force from 10 to 40 N and fork speed from 16 to 180 mm/s.

Intelligent grip feedback detects a successful grip and alerts if the part is lost.

16 kg Maximum box payload
02

Standard and custom fork options

Choose narrow or wide forks in short or long versions. Depending on the configuration, standard forks cover box heights of 100–450 mm and widths of 120–400 mm.

Fork stroke is up to 260 mm, with up to 218 mm of clamp stroke. Custom forks or a custom top clamp can accommodate dimensions outside the standard range.

4 Standard fork configurations
03

Interlayer handling with the same tool

Use the integrated electric vacuum pump with a suitable bracket and suction cups to pick up interlayer sheets without changing grippers.

A square cup layout suits cardboard or multilayer paper, while a row layout suits paper and similar sheets. Vacuum payload is up to 2.5 kg with the delivered attachments.

2-in-1 Fork handling and integrated vacuum
Powerbots - 2FGP20
Javier Tena
Director of Operations
from PowerBots
Powerbots - 2FGP20 We can handle hundreds of distinct box references, picking from below or laterally with guaranteed success. Programming patterns for so many references used to take months; now, anyone without advanced robotics programming experience can set up the next box pattern.

Why 2FGP20 Fork?

The 2FGP20 Fork comes ready to deploy with all the hardware, software, and documentation you need. Seamless mechanical, electrical, and software integration across any robot brand reduces engineering effort and gets your palletizing application up and running faster.

Bring more packaging formats into automated palletizing. The 2FGP20 Fork supports boxes from below, making it suitable for open cartons, display boxes, loose-lid boxes and low-rigidity packaging that can be difficult to grip from the top or clamp from the sides.

The forks carry the load while an adjustable top clamp holds the box in place. This gives you a practical way to handle challenging packaging without relying on an airtight top surface or rigid sidewalls

Handle a wide range of box sizes with adjustable stroke, speed, and top-clamp force. Intelligent grip detection confirms when a box is securely gripped and alerts you if the load is lost, helping ensure reliable handling throughout the palletizing process.

Keep palletizing running without unnecessary tool changes. The 2FGP20 Fork’s integrated vacuum enables the same gripper to handle both boxes and paper or cardboard slip sheets. Configurable suction cups provide reliable sheet pickup, simplifying the application and reducing cycle time.

Application

Built for box palletizing

Lift boxes from below, stabilize them from above, and place interlayer sheets with the same end-of-arm tool. Four standard fork configurations help the 2FGP20 Fork adapt to different box heights, widths, and pallet patterns.

16 kg Maximum box payload
100-450 mm Standard box height range
120-400 mm Standard box width range
ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron ABB Doosan Fanuc Hanwha Jaka Kassow Robots Kawasaki Robotics Kuka Nachi Techman Universal Robots Yaskawa Denso Elite Robots Epson Schneider Electric Omron

Ready to automate box palletizing with forks?

Tell us about your boxes, pallet pattern, robot, and interlayer requirements. Our local expert can help assess fork configuration, payload, and integration.

Talk to an Expert

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English