Keep two end-of-arm tools available in the same cycle. In machine tending, the robot can unload a finished part and load the next blank without returning for a separate tool change.
Unlike a fixed dual interface, Dual Mounting Kit uses two independent Quick Changers. Each tool can be placed and oriented to suit the workpiece, machine access and robot path.
Keep two end-of-arm tools available in the same cycle. In machine tending, the robot can unload a finished part and load the next blank without returning for a separate tool change.
Flexible placement and improved cable management help create a compact, organized end-of-arm setup. Secure Quick Changer locking keeps each tool attached during operation.
Two independent mounting points let you configure tool spacing and orientation around the workpiece, fixture and machine access requirements.
Keep two compatible tools on the robot so it can perform consecutive handling or process steps with fewer return movements and manual changes.
Flexible mounting supports cleaner cable routing, while Quick Changer interfaces allow fast manual tool replacement when production requirements change.
Mount one tool for removing the finished workpiece and another for loading the next blank. Independent positioning helps each tool reach the machine and part at the right angle.
Tell us about your robot, tools, workpieces and process. Our local expert can help assess positioning, payload and integration requirements.