OnRobot
AMC MAQUINARIA

AMC MAQUINARIA

- powered by D:PLOY

AMC MAQUINARIA
  • Same-day installation
  • Quick changeovers for new box sizes
  • Typical payback less than a year
  • Take control of your operations
AMC MAQUINARIA - powered by D:PLOY is currently only available within the northeastern zone of Spain. Looking for other regions? See all available solutions worldwide here.
Buy now

Could this be the package based on your needs?

RCP12-S-V
RCP12-S-V
50,000 € 51,800 € IVA excluded
  • OnRobot D:PLOY Platform
  • OnRobot VGP30 Gripper
  • AMC compact palletizing base
  • Robot arm
  • Max cycle time: Up to 10 box/min
  • Max box payload: Up to 9 kg
  • Max pallet height: Up to 1,3 m
  • CE included
RCP16-S-V
RCP16-S-V
57,500 € 58,600 € Until 31/12/2025, IVA excluded, Shipping is included within the northeastern zone of Spain
  • OnRobot D:PLOY Platform
  • OnRobot VGP30 Gripper
  • AMC compact palletizing base
  • Robot arm
  • Max cycle time: Up to 10 box/min
  • Max box payload: Up to 13 kg
  • Max pallet height: Up to 2,1 m
  • CE included
RCP20-S-V
RCP20-S-V
61,800 € 63,000 € Until 31/12/2025, IVA excluded, Shipping is included within the northeastern zone of Spain
  • OnRobot D:PLOY Platform
  • OnRobot VGP30 Gripper
  • AMC compact palletizing base
  • Robot arm
  • Max cycle time: Up to 10 box/min
  • Max box payload: Up to 17 kg
  • Max pallet height: Up to 2,1 m
  • CE included

Why choose AMC MAQUINARIA?

Looking for an automation solution that adapts to your business needs? These Off-The-Shelf Solutions are perfect for quick production changeovers and high-mix volumes.

With an intuitive interface and same-day installation, this Off-The-Shelf Solution provides minimal downtime and effortless redeployment. Stay agile in a fast-paced market with seamless automation that drives your profitability forward.
Same-day installation
AMC MAQUINARIA comes with everything needed to be installed the same day so you can start automation fast.
Quick changeovers for new boxes
Switch between different boxes on the same line within minutes.
Typical payback less than a year
Get ROI in under a year for faster profitability and reduced risk.
Take control of your operations
The no programming environment allows you to make your own modifications to the application.

Advantages and Features - Provided by our Partner

Designed to provide a sturdy and compact structure ideal for limited spaces, offering stability for consistent performance.
The base folds for easy transportation, allowing the equipment to be relocated quickly and efficiently, saving time and minimizing downtimes.
The palletizing base includes a built-in screen at an ergonomic height. All palletizing patterns can be created and executed directly from the screen.
The entire electrical and pneumatic system is centralized in a single panel, making it easier to use and maintain.

Try AMC MAQUINARIA Yourself

Schedule a demo with our partner to witness firsthand how AMC MAQUINARIA works. Discuss your unique challenges with our automation experts and explore how AMC MAQUINARIA can transform your production.

Discover our upcoming locations and experience our solutions live

Whether online or in-person, our events are designed to showcase how our solutions solve real challenges.
Meet us here
Discover our upcoming locations and experience our solutions live

Learn 3D Video Guides

Learn how to build your collaborative application with D:PLOY

Webinars

Experience our Off-The-Shelf Solutions in action at our upcoming webinars.

Choose your language

Americas

English Español Português

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English