OnRobot

OnRobot Soft Gripper Brings Highly Flexible, Food-Grade-Certified Handling to Challenging Pick-and-Place Applications

The new OnRobot food-grade Soft Gripper is able to pick a wide array of irregular shapes and delicate items in food and beverage, cosmetics and pharmaceuticals production, as well as manufacturing or packaging

Odense, Denmark, April 7, 2020: Automation just got easier for food and beverage and other “clean” applications such as cosmetics and pharmaceuticals that need to handle items from eggs to fruit, to bottles or irregular-shaped containers. The flexible OnRobot Soft Gripper uses three interchangeable silicon-molded cups in star and four-finger configurations to pick up almost any small object under 2.2kg with a delicate, precise touch. The electric Soft Gripper is food-grade certified (complies with FDA 21 CFR for non-fatty items and EC 1935/2004) and unlike traditional vacuum grippers, it requires no external air supply, so it can reduce both cost and complexity.

“Our new Soft Gripper is challenging existing solutions for picking hard-to-grasp, delicate and odd-sized items,” says CEO of OnRobot, Enrico Krog Iversen. “Unlike proprietary solutions, the Soft Gripper offers seamless integration with most collaborative robots and light industrial robots through our One System Solution.”

OnRobot's award-winning One System Solution is a platform that provides a unified mechanical and electrical interface between leading robot arms and any OnRobot end-of-arm tooling (EoAT). The One System Solution has been newly expanded to include integration with robots from ABB Robotics and Hanwha Precision Machinery. Now, users of those robots can take advantage of the unified mechanical and electrical interface of any OnRobot product, for easier integration and faster ROI.

While the Soft Gripper is ideal for food and beverage applications, it also provides flexible, delicate gripping for manufacturing and packaging.

Soft Gripper Features:

Up to 2.2kg payload based on shape, softness and friction of items to be handledGrip dimensions ranging from 11mm-118mm depending on cup usedFDA certificationFlexible, interchangeable silicon cupsIdeal handling for delicate objects and irregular shapesNo need for supplied air Fast, flexible deployment with seamless integration on all major robot brands

Download images, video, infographic and product brochure HERE.

About OnRobotOnRobot product range features a wide assortment of solution of tools for collaborative applications, including: electric grippers, force/torque sensors, a vacuum gripper, the award-winning Gecko Gripper, and tool changers. This new combination of offerings from OnRobot makes it quicker and simpler to automate tasks such as packaging, quality control, materials handling, machine tending, packaging, assembly, and surface finishing. Headquartered in Odense, Denmark, OnRobot also has offices in Dallas, Soest (Germany), Barcelona, Warsaw, Shanghai, Tokyo, Seoul, Singapore and Budapest.

Choose your language

Americas

English Português Español

Asia

简体中文 繁体中文 日本語 한국어 ภาษาไทย Tiếng Việt

Europe

English Čeština Dansk Nederlands Suomi Français Deutsch Magyar Italiano Norsk Polski Português Română Español Svenska Türkçe
English