OnRobot
Movecomponents® 16

Movecomponents® 16

- powered by D:PLOY

Movecomponents®
  • Same-day installation
  • Quick changeovers for new box sizes
  • Typical payback less than a year
  • Take control of your operations
  • Trial with confidence - terms and conditions
  • Configurations available from 55.500 €
Movecomponents® is currently only available in Germany, The Netherlands and Belgium. Looking for other regions? Looking for other regions? See all available solutions worldwide here.
Buy now

Could this be the package based on your needs?

Movecomponents® 16
Movecomponents® 16
55,500 € VAT excluded, Shipping costs in DACH & BENELUX are included
  • OnRobot D:PLOY Platform
  • OnRobot VGP20 Gripper
  • Movecomponents compact palletizing base
  • Robot arm
  • Max cycle time* : Up to 10 box/min
  • Max box payload* : Up to 13.5 kg
  • Max pallet height* : Up to 1.7 m
  • CE included
Movecomponents® 16L
Movecomponents® 16L
65,500 € VAT excluded, Shipping costs in DACH & BENELUX are included
  • OnRobot D:PLOY Platform
  • OnRobot VGP20 Gripper
  • Movecomponents compact palletizing base with OnRobot Lift100
  • Robot arm
  • Max cycle time* : Up to 10 box/min
  • Max box payload* : Up to 13.5 kg
  • Max pallet height* : Up to 2.4 m
  • CE included

Why choose Movecomponents® - powered by D:PLOY?

Looking for an automation solution that adapts to your business needs? These Off-The-Shelf Solutions are perfect for quick production changeovers and high-mix volumes.

With an intuitive interface and same-day installation, this Off-The-Shelf Solution provides minimal downtime and effortless redeployment. Stay agile in a fast-paced market with seamless automation that drives your profitability forward.
Same-day installation
Movecomponents® Palletizing Solution comes with everything needed to be installed the same day so you can start automation fast.
Quick changeovers for new box sizes
Switch between different box sizes on the same line within minutes.
Typical payback less than a year
Get ROI in under a year for faster profitability and reduced risk.
Take control of your operations
The no programming environment allows you to make your own modifications to the application.

Advantages and Features - Provided by our Partner

Movecomponents® 16/L guarantee safety and compliance and are therefore CE certified by Just Automate.
 The palletizing base includes a built-in computer at ergonomic height. All your palletizing patterns can be created and executed directly from the HMI screen.
Equipped with large LED lights, various status messages are displayed. Emergency stop, control and switch-on buttons are directly accessible
The modular solution can be easily moved to another line using a pallet truck.

Try Movecomponents® Yourself

Schedule a demo with our partner to witness firsthand how Movecomponents® works. Discuss your unique challenges with our automation experts and explore how Movecomponents® can transform your production.

Discover our upcoming locations and experience our solutions live

Whether online or in-person, our events are designed to showcase how our solutions solve real challenges.
Meet us here
Discover our upcoming locations and experience our solutions live

Learn 3D Video Guides

Learn how to build your collaborative application with D:PLOY

Webinars

Experience our Off-The-Shelf Solutions in action at our upcoming webinars.

Choose your language

Americas

English

Asia

繁体中文 한국어 简体中文 ภาษาไทย 日本語 Tiếng Việt

Europe

Čeština Dansk Deutsch English Español Français Italiano Magyar Nederlands Norsk Polski Português Română Suomi Svenska Türkçe
English