Pneumatic vacuum - 30 kg payload - Intelligent control
Vacuum · Electric · Four channels
2 finger - Integrated vacuum - Wide stroke
Three-finger - Centric grip - 150 mm stroke
Heavy-duty - Three-finger - IP67
Soft · Electric · Food-grade
2-finger · Electric · 110 mm stroke
2-finger · Electric · 160 mm stroke
High-payload · Fast · IP67
Compact · High-payload · IP67
Electric magnetic - Adjustable force - Part detection
Passive adhesive - No-mark grip - Perforated parts
Electric vacuum - Adjustable arms - Dual channels
Vacuum · Electric · Compact
Vision · 2.5D · Depth perception
Screwdriving · Electric · Torque controlled
Material removal · Electric · Random orbital
Tool change in under 5 seconds - 25 kg payload - 200 g
Two tools - 30 kg payload - Faster cycle time
At OnRobot we have spent years building flexible electric grippers, sensors, and end-of-arm tools for real-world automation. More than 22,000 OnRobot products have been deployed globally in real industrial environments, research labs, universities, and schools. Physical AI enables robots that can handle dynamic unstructured environments, changing conditions, and multiple part sizes. OnRobot’s electric grippers are well suited to these requirements because they are flexible, programmable, and built for real-world manipulation.
OnRobot for FANUC CRX provides access to more than 20 out-of-the-box tools, supporting a wide range of robotic applications from a single, global supplier.
Supported applications include:
This broad portfolio allows you to build and scale automation solutions using one consistent system.
OnRobot’s electric tools are designed to accelerate deployment and simplify redeployment across applications.
By eliminating the need for compressed air, they remove the complexity and cost associated with pneumatic systems.
Key benefits include:
Faster setup and changeovers
Reduced operating and maintenance costs
No need for compressors or pneumatic infrastructure
Fewer components and simplified installation
OnRobot grippers for FANUC CRX enables manufacturers to take full control of their automation setup.
With a unified system and plug-and-play integration, your team can:
Deploy applications quickly
Perform changeovers with minimal downtime
Maintain and adapt setups without external support
This approach reduces dependency on specialized resources and supports long-term flexibility in production.